(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Iron OV Type Ring (with Hole) (IWATA Standard) Made by IWATA DENKO Co.【1-100 Pieces Per Package】

Iron OV Type Ring (with Hole) (IWATA Standard) Made by IWATA DENKO Co.
  • Volume Discount

•Type: Internal
•Product Type: Retaining Ring
•Shape: OV type ring(Internal)
•Material: Carbon Steel
•Retaining Ring Type: Internal

Part Number

Configured Part Number is shown.

Part Number
OV-15
OV-16
OV-18
OV-19
OV-20
OV-22
OV-24
OV-26
OV-28
OV-30
OV-32
OV-35
OV-40
OV-42
OV-47
OV-55
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size/For Bore Size
(mm)
Min. Qty of Sale Shaft/Hole/Groove Dia.(Reference)
(mm)
1 Piece(s)Available

9 Days or more

1015Low Quantity (can be purchased from one)15
1 Piece(s)Available

10 Days or more

1016Low Quantity (can be purchased from one)16
1 Piece(s)Available

8 Days or more

1018Box/package18
1 Piece(s)Available

8 Days or more

1019Low Quantity (can be purchased from one)19
1 Piece(s)Available

8 Days or more

1020Low Quantity (can be purchased from one)20
1 Piece(s)Available

8 Days or more

1022Low Quantity (can be purchased from one)22
1 Piece(s)Available

9 Days or more

1024Low Quantity (can be purchased from one)24
1 Piece(s)Available

9 Days or more

1026Low Quantity (can be purchased from one)26
1 Piece(s)Available

8 Days or more

1028Low Quantity (can be purchased from one)28
1 Piece(s)Available

9 Days or more

1030Low Quantity (can be purchased from one)30
1 Piece(s)Available

8 Days or more

1032Low Quantity (can be purchased from one)32
1 Piece(s)Available

8 Days or more

1035Low Quantity (can be purchased from one)35

100 Pieces Per Package

1 Pack(s)Available

9 Days or more

1040Box/package40
1 Piece(s)Available

8 Days or more

1042Low Quantity (can be purchased from one)42
1 Piece(s)Available

8 Days or more

1047Low Quantity (can be purchased from one)47
1 Piece(s)Available

10 Days or more

1055Low Quantity (can be purchased from one)55
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size/For Bore Size
(mm)
Min. Qty of Sale Shaft/Hole/Groove Dia.(Reference)
(mm)

Loading...

  1. 1

Basic Information

Type Thrust Direction Mount (for Hole) Shape OV type ring(Internal) Material Carbon Steel
Retaining Ring Type Inner Wheel Stopper Attaching Style Standard Product Types Retaining Ring

Additional Products in this Category

Tech Support