(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Iron C Type Ring (with Hole) (JIS Standard), Made by IWATA DENKO【1-1,000 Pieces Per Package】

Iron C Type Ring (with Hole) (JIS Standard), Made by IWATA DENKO
  • Volume Discount

•Type: Internal
•Product Type: Retaining Ring
•Shape: C shape retaining ring for hole
•Material: Steel
•Retaining Ring Type: Internal

Part Number

Configured Part Number is shown.

Part Number
JO-10
JO-13
JO-14
JO-18
JO-20
JO-22
JO-24
JO-28
JO-30
JO-32
JO-35
JO-36
JO-37
JO-38
JO-42
JO-45
JO-48
JO-52
JO-55
JO-56
JO-58
JO-62
JO-63
JO-65
JO-68
JO-70
JO-72
JO-75
JO-80
JO-85
JO-90
JO-92
JO-95
JO-98
JO-105
JO-110
JO-112
JO-120
JO-125
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size/For Bore Size
(mm)
Min. Qty of Sale Shaft/Hole/Groove Dia.(Reference)
(mm)

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

1010Box/package10

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

1013Box/package13

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

1014Box/package14

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

1018Box/package18

1,000 Pieces Per Package

1 Pack(s)Available

15 Days or more

1020Box/package20
1 Piece(s)Available

9 Days or more

1022Low Quantity (can be purchased from one)22
1 Piece(s)Available

9 Days or more

1024Low Quantity (can be purchased from one)24
1 Piece(s)Available

8 Days or more

1028Low Quantity (can be purchased from one)28

500 Pieces Per Package

1 Pack(s)Available

9 Days or more

1030Box/package30

500 Pieces Per Package

1 Pack(s)Available

9 Days or more

1032Box/package32
1 Piece(s)Available

9 Days or more

1035Low Quantity (can be purchased from one)35

200 Pieces Per Package

1 Pack(s)Available

9 Days or more

1036Box/package36

100 Pieces Per Package

1 Pack(s)Available

9 Days or more

1037Box/package37
1 Piece(s)Available

9 Days or more

1038Low Quantity (can be purchased from one)38

100 Pieces Per Package

1 Pack(s)Available

9 Days or more

1042Box/package42

100 Pieces Per Package

1 Pack(s)Available

9 Days or more

1045Box/package45
1 Piece(s)Available

9 Days or more

1048Low Quantity (can be purchased from one)48

100 Pieces Per Package

1 Pack(s)Available

9 Days or more

1052Box/package52
1 Piece(s)Available

9 Days or more

1055Low Quantity (can be purchased from one)55

100 Pieces Per Package

1 Pack(s)Available

15 Days or more

1056Box/package56

100 Pieces Per Package

1 Pack(s)Available

15 Days or more

1058Box/package58
1 Piece(s)Available

9 Days or more

1062Low Quantity (can be purchased from one)62

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

1063Box/package63
1 Piece(s)Available

8 Days or more

1065Low Quantity (can be purchased from one)65

50 Pieces Per Package

1 Pack(s)Available

9 Days or more

1068Box/package68

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

1070Box/package70

50 Pieces Per Package

1 Pack(s)Available

9 Days or more

1072Box/package72

50 Pieces Per Package

1 Pack(s)Available

9 Days or more

1075Box/package75

50 Pieces Per Package

1 Pack(s)Available

9 Days or more

1080Box/package80

50 Pieces Per Package

1 Pack(s)Available

9 Days or more

1085Box/package85

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

1090Box/package90

20 Pieces Per Package

1 Pack(s)Available

15 Days or more

1092Box/package92

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

1095Box/package95

20 Pieces Per Package

1 Pack(s)Available

15 Days or more

1098Box/package98

20 Pieces Per Package

1 Pack(s)Available

15 Days or more

10105Box/package105

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

10110Box/package110

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

10112Box/package112

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

10120Box/package120

20 Pieces Per Package

1 Pack(s)Available

15 Days or more

10125Box/package125
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size/For Bore Size
(mm)
Min. Qty of Sale Shaft/Hole/Groove Dia.(Reference)
(mm)

Loading...

  1. 1

Basic Information

Type Thrust Direction Mount (for Hole) Shape C shape retaining ring for hole Material Iron
Retaining Ring Type Inner Wheel Stopper Attaching Style Standard Product Types Retaining Ring

Additional Products in this Category

Tech Support