(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

SI Type Ring (for Holes) (IWATA Standard), Made by IWATA DENKO【1-1,000 Pieces Per Package】

SI Type Ring (for Holes) (IWATA Standard), Made by IWATA DENKO
  • Volume Discount

•Type: Internal
•Product Type: Retaining Ring
•Shape: Push Nut (For Hole)
•Retaining Ring Type: Internal
•Attaching Style: Push-In

Part Number

Configured Part Number is shown.

Part Number
SI-8-SUS
SI-9
SI-9-SUS
SI-9.5
SI-9.5-SUS
SI-10
SI-10-SUS
SI-11-SUS
SI-14
SI-14-SUS
SI-15
SI-15-SUS
SI-16-SUS
SI-19
SI-19-SUS
SI-20-SUS
SI-22
SI-25-SUS
SI-30
SI-32
SI-35
SI-38
SI-50
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial For Shaft Size/For Bore Size
(mm)
Min. Qty of Sale Shaft/Hole/Groove Dia.(Reference)
(mm)

1,000 Pieces Per Package

1 Pack(s)Available

15 Days or more

10Stainless Steel8Box/package8

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Iron9Box/package9
1 Piece(s)Available

9 Days or more

10Stainless Steel9Low Quantity (can be purchased from one)9

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Iron9.5Box/package9.5

1,000 Pieces Per Package

1 Pack(s)Available

15 Days or more

10Stainless Steel9.5Box/package9.5

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Iron10Box/package10

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Stainless Steel10Box/package10

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Stainless Steel11Box/package11

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Iron14Box/package14

1,000 Pieces Per Package

1 Pack(s)Available

15 Days or more

10Stainless Steel14Box/package14
1 Piece(s)Available

9 Days or more

10Iron15Low Quantity (can be purchased from one)15

1,000 Pieces Per Package

1 Pack(s)Available

15 Days or more

10Stainless Steel15Box/package15

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Stainless Steel16Box/package16
1 Piece(s)Available

9 Days or more

10Iron19Low Quantity (can be purchased from one)19

1,000 Pieces Per Package

1 Pack(s)Available

15 Days or more

10Stainless Steel19Box/package19

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Stainless Steel20Box/package20
1 Piece(s)Available

9 Days or more

10Iron22Low Quantity (can be purchased from one)22

1,000 Pieces Per Package

1 Pack(s)Available

15 Days or more

10Stainless Steel25Box/package25

500 Pieces Per Package

1 Pack(s)Available

15 Days or more

10Iron30Box/package30

500 Pieces Per Package

1 Pack(s)Available

15 Days or more

10Iron32Box/package32

500 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Iron35Box/package35
1 Piece(s)Available

9 Days or more

10Iron38Low Quantity (can be purchased from one)38

100 Pieces Per Package

1 Pack(s)Available

15 Days or more

10Iron50Box/package50

Loading...

  1. 1

Basic Information

Type Thrust Direction Mount (for Hole) Shape SI Shape Ring (For the Hole) Retaining Ring Type Inner Wheel Stopper
Attaching Style Push-In (Insertion) Product Types Retaining Ring

Additional Products in this Category

Tech Support