(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Concentric Retainer for JIS Holes【1-100 Pieces Per Package】

Concentric Retainer for JIS Holes
  • Volume Discount

•Type: Internal
•Product Type: Retaining Ring
•Shape: C Shape, Concentric
•Material: SWRH57~82A or B Equivalent
•Retaining Ring Type: Internal

Part Number

Configured Part Number is shown.

Part Number
HHK-HCRFZ52
HHK-HCRFZ55
HHK-HCRFZ62
HHK-HCRFZ68
HHK-HCRFZ72
HHK-HCRFZ80
HHK-HCRFZ100
JISDTW-NN-26
JISDTW-NN-37
JISDTW-NN-52
JISDTW-NN-55
JISDTW-NN-56
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size/For Bore Size
(mm)
Applicable Shaft or Hole d1(Reference)
(mm)
Applicable Shaft or Hole d2(Reference)
(mm)
Min. Qty of Sale Shaft/Hole/Groove Dia.(Reference)
(mm)
Groove Width
1 Piece(s)Available

8 Days or more

10525255Low Quantity (can be purchased from one)522.2
1 Piece(s)Available

8 Days or more

10555558Low Quantity (can be purchased from one)552.2
1 Piece(s)Available

8 Days or more

10626265Low Quantity (can be purchased from one)622.2
1 Piece(s)Available

8 Days or more

10686871Low Quantity (can be purchased from one)682.7
1 Piece(s)Available

8 Days or more

10727275Low Quantity (can be purchased from one)722.7
1 Piece(s)Available

8 Days or more

10808083.5Low Quantity (can be purchased from one)802.7
1 Piece(s)Available

8 Days or more

10100100103.5Low Quantity (can be purchased from one)1003.2
1 Piece(s)Available

8 Days or more

10262627.2Low Quantity (can be purchased from one)261.35

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10373739Box/package371.75

100 Pieces Per Package

1 Pack(s)Available

9 Days or more

10525255Box/package522.2
1 Piece(s)Available

9 Days or more

10555558Low Quantity (can be purchased from one)552.2
1 Piece(s)Available

9 Days or more

10565659Low Quantity (can be purchased from one)562.2
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size/For Bore Size
(mm)
Applicable Shaft or Hole d1(Reference)
(mm)
Applicable Shaft or Hole d2(Reference)
(mm)
Min. Qty of Sale Shaft/Hole/Groove Dia.(Reference)
(mm)
Groove Width

Loading...

  1. 1

Basic Information

Type Thrust Direction Mount (for Hole) Shape C concentric retainer rings Material SWRH57~82A or B Equivalent
Retaining Ring Type Inner Wheel Stopper Attaching Style Standard Product Types Retaining Ring

Additional Products in this Category

Tech Support