(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SE Type Ring (For Shafts) (IWATA Standard), Made by IWATA DENKO【1-1,000 Pieces Per Package】

SE Type Ring (For Shafts) (IWATA Standard), Made by IWATA DENKO
  • Volume Discount

•Type: External (Thrust Direction)
•Product Type: Retaining Ring
•Shape: Push Nut (For Shaft)
•Retaining Ring Type: External
•Attaching Style: Push-In

Part Number

Configured Part Number is shown.

Part Number
SE-3
SE-3-SUS
SE-4
SE-5
SE-5-SUS
SE-7
SE-7-SUS
SE-8
SE-8-SUS
SE-9-SUS
SE-9.5
SE-10
SE-11
SE-11-SUS
SE-14
SE-15
SE-16
SE-16-SUS
SE-19
SE-22
SE-25
SE-25-SUS
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial For Shaft Size/For Bore Size
(mm)
Min. Qty of Sale Shaft/Hole/Groove Dia.(Reference)
(mm)
1 Piece(s)Available

9 Days or more

10Iron3Low Quantity (can be purchased from one)3

1,000 Pieces Per Package

1 Pack(s)Available

15 Days or more

10Stainless Steel3Box/package3
1 Piece(s)Available

9 Days or more

10Iron4Low Quantity (can be purchased from one)4

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Iron5Box/package5

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Stainless Steel5Box/package5
1 Piece(s)Available

9 Days or more

10Iron7Low Quantity (can be purchased from one)7
1 Piece(s)Available

9 Days or more

10Stainless Steel7Low Quantity (can be purchased from one)7
1 Piece(s)Available

9 Days or more

10Iron8Box/package8

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Stainless Steel8Box/package8

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Stainless Steel9Box/package9
1 Piece(s)Available

9 Days or more

10Iron9.5Low Quantity (can be purchased from one)9.5
1 Piece(s)Available

9 Days or more

10Iron10Low Quantity (can be purchased from one)10

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Iron11Box/package11

1,000 Pieces Per Package

1 Pack(s)Available

15 Days or more

10Stainless Steel11Box/package11
1 Piece(s)Available

9 Days or more

10Iron14Low Quantity (can be purchased from one)14

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Iron15Box/package15
1 Piece(s)Available

9 Days or more

10Iron16Low Quantity (can be purchased from one)16

1,000 Pieces Per Package

1 Pack(s)Available

15 Days or more

10Stainless Steel16Box/package16
1 Piece(s)Available

9 Days or more

10Iron19Low Quantity (can be purchased from one)19

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Iron22Box/package22
1 Piece(s)Available

9 Days or more

10Iron25Box/package25

1,000 Pieces Per Package

1 Pack(s)Available

15 Days or more

10Stainless Steel25Box/package25
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial For Shaft Size/For Bore Size
(mm)
Min. Qty of Sale Shaft/Hole/Groove Dia.(Reference)
(mm)

Loading...

  1. 1

Basic Information

Type Thrust Direction Mount (for Shaft) Shape SE Shaped Ring (For the Axis) Retaining Ring Type Outer Ring Stopper
Attaching Style Push-In (Insertion) Product Types Retaining Ring

Additional Products in this Category

Tech Support