(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Capable of performing a clean finish without leaving any openings on the mounted welding base material.
Part Number
Configured Part Number is shown.
BSO-M4-22-3W
Loading...
Nominal of Thread (M) | 4 | Material | Iron | Surface Treatment | Trivalent Chromate |
---|---|---|---|---|---|
Thread ridge type | Metric coarse | Application / function | Crimped | Sales Unit | Box/package |
Surface Treatment (Details) | Trivalent White | L (Overall Length)(mm) | 22 | Pitch(mm) | 0.7 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy