(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Soft Set Nut SPHR-WB

Soft Set Nut SPHR-WB
  • Volume Discount

•Shape: Soft set nut
•Material: Iron
•Surface Treatment: Trivalent White
•Application/Function: Crimped
•Surface Treatment: Trivalent Chromate

PDF

Part Number

Configured Part Number is shown.

Part Number
SPH-450-R-WB-3W
SPH-550-R-WB-3W
SPH-650-R-WB-3W
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Pitch
(mm)
1 Piece(s)Available

Same day

Stock

1040.7
1 Piece(s)Available

8 Days or more

1050.8
1 Piece(s)Available

Same day

Stock

1061

Loading...

  1. 1
 

Basic Information

Material Iron Surface Treatment Trivalent Chromate Thread ridge type Metric coarse
Application / function Crimped Sales Unit Low Quantity (can be purchased from one) Surface Treatment (Details) Trivalent White

Additional Products in this Category

Tech Support