(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Shielded Nut, Flat Head【1-500 Pieces Per Package】

Shielded Nut, Flat Head
  • Volume Discount

•Shape: Standard Nut
•Material: Iron
•Surface Treatment: Trivalent White
•Application/Function: Crimped
•Surface Treatment: Trivalent Chromate

PDF

Part Number

Configured Part Number is shown.

Part Number
SPS-415-3W
SPS-425-3W
SPS-435-3W
SPS-525-3W
SPS-535-3W
SPS-625-3W
SPS-640-3W
SPS-825-3W
SPS-840-3W
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Sales Unit Recommended Fastening Plate Thickness
(mm)
Pitch
(mm)
1 Piece(s)Available

8 Days or more

104[Low Quantity Available beginning with 1 pc.] Low Quantity (can be purchased from one)0.5~1.50.7
1 Piece(s)Available

8 Days or more

104[Low Quantity Available beginning with 1 pc.] Low Quantity (can be purchased from one)1.5~2.50.7
1 Piece(s)Available

8 Days or more

104[Low Quantity Available beginning with 1 pc.] Low Quantity (can be purchased from one)2.5~3.50.7
1 Piece(s)Available

8 Days or more

105[Low Quantity Available beginning with 1 pc.] Low Quantity (can be purchased from one)1.5~2.50.8
1 Piece(s)Available

8 Days or more

105[Low Quantity Available beginning with 1 pc.] Low Quantity (can be purchased from one)2.5~3.50.8
1 Piece(s)Available

8 Days or more

106[Low Quantity Available beginning with 1 pc.] Low Quantity (can be purchased from one)0.5~2.51
1 Piece(s)Available

8 Days or more

106[Low Quantity Available beginning with 1 pc.] Low Quantity (can be purchased from one)2.5~4.01
1 Piece(s)Available

8 Days or more

108[Low Quantity Available beginning with 1 pc.] Low Quantity (can be purchased from one)1.0~2.51.25

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

108Box/package2.5~4.01.25

Loading...

  1. 1
 

Basic Information

Material Iron Surface Treatment Trivalent Chromate Thread ridge type Metric coarse
Application / function Crimped Surface Treatment (Details) Trivalent White

Additional Products in this Category

Tech Support