(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shielded Nut, Flat Head APS

Shielded Nut, Flat Head APS
  • Volume Discount

•Shape: Shield Nut
•Material: Aluminum
•Application/Function: Crimped
•Thread Ridge Type: Metric coarse
•Sale Unit: Low Quantity (can be purchased from one)

PDF

Part Number

Configured Part Number is shown.

Part Number
APS-415
APS-425
APS-435
APS-515
APS-525
APS-535
APS-625
APS-640
APS-825
APS-840
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Recommended Fastening Plate Thickness
(mm)
Pitch
(mm)
1 Piece(s)Available

8 Days or more

1040.5~1.50.7
1 Piece(s)Available

8 Days or more

1041.5~2.50.7
1 Piece(s)Available

8 Days or more

1042.5~3.50.7
1 Piece(s)Available

8 Days or more

1050.5~1.50.8
1 Piece(s)Available

8 Days or more

1051.5~2.50.8
1 Piece(s)Available

8 Days or more

1052.5~3.50.8
1 Piece(s)Available

8 Days or more

1060.5~2.51
1 Piece(s)Available

8 Days or more

1062.5~4.01
1 Piece(s)Available

8 Days or more

1081.0~2.51.25
1 Piece(s)Available

8 Days or more

1082.5~4.01.25

Loading...

  1. 1
 

Basic Information

Material Aluminum Surface Treatment No Thread ridge type Metric coarse
Application / function Crimped Sales Unit Low Quantity (can be purchased from one) Surface Treatment (Details) No

Additional Products in this Category

Tech Support