(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NC Nut【1-2,000 Pieces Per Package】

NC Nut
  • Volume Discount

•Shape: Round nut
•Application/Function: Crimped
•Thread Ridge Type: Metric coarse

Part Number

Configured Part Number is shown.

Part Number
NC-M3-10-3W
NC-M3-10-SUS
NC-M3-14-3W
NC-M3-14-SUS
NC-M4-08-3W
NC-M4-10-3W
NC-M4-10-SUS
NC-M4-14-3W
NC-M4-14-SUS
NC-M5-08-3W
NC-M5-08-SUS
NC-M5-10-3W
NC-M5-10-SUS
NC-M5-10-U
NC-M5-14-3W
NC-M5-14-SUS
NC-M6-14-3W
NC-M6-14-SUS
NC-M8-14-3W
NC-M8-14-SUS
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Material Surface Treatment Sales Unit Surface Treatment (Details) S Standard Dimensions Pitch
(mm)

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103IronTrivalent ChromateBox/packageTrivalent White0.970.5
1 Piece(s)Available

8 Days or more

103Stainless SteelNoLow Quantity (can be purchased from one)No0.970.5

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103IronTrivalent ChromateBox/packageTrivalent White1.370.5
1 Piece(s)Available

8 Days or more

103Stainless SteelNoLow Quantity (can be purchased from one)No1.370.5

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104IronTrivalent ChromateBox/packageTrivalent White0.760.7

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104IronTrivalent ChromateBox/packageTrivalent White0.970.7
1 Piece(s)Available

8 Days or more

104Stainless SteelNoLow Quantity (can be purchased from one)No0.970.7

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104IronTrivalent ChromateBox/packageTrivalent White1.370.7
1 Piece(s)Available

8 Days or more

104Stainless SteelNoLow Quantity (can be purchased from one)No1.370.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

105IronTrivalent ChromateBox/packageTrivalent White0.760.8
1 Piece(s)Available

8 Days or more

105Stainless SteelNoLow Quantity (can be purchased from one)No0.760.8

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

105IronTrivalent ChromateBox/packageTrivalent White0.970.8
1 Piece(s)Available

8 Days or more

105Stainless SteelNoLow Quantity (can be purchased from one)No0.970.8

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-5IronBright Chromate PlatingBox/packageBright Chromate Plating0.970.8

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

105IronTrivalent ChromateBox/packageTrivalent White1.370.8
1 Piece(s)Available

8 Days or more

105Stainless SteelNoLow Quantity (can be purchased from one)No1.370.8

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

106IronTrivalent ChromateBox/packageTrivalent White1.371
1 Piece(s)Available

8 Days or more

106Stainless SteelNoLow Quantity (can be purchased from one)No1.371

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

108IronTrivalent ChromateBox/packageTrivalent White1.371.25
1 Piece(s)Available

8 Days or more

108Stainless SteelNoLow Quantity (can be purchased from one)No1.371.25

Loading...

  1. 1

Basic Information

Thread ridge type Metric coarse Application / function Crimped

Additional Products in this Category

Tech Support