(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Self-clinching Nut【1-1,000 Pieces Per Package】

Self-clinching Nut
  • Volume Discount

•Shape: Round nut
•Application/Function: Crimped
•Thread Ridge Type: Metric coarse

Part Number

Configured Part Number is shown.

Part Number
TC-M2-1-3W
TC-M3-0-3W
TC-M3-1-3W
TC-M3-2-3W
TC-M3.5-2-3W
TC-M4-0-3W
TC-M4-1-3W
TC-M4-2-3W
TC-M5-0-3W
TC-M5-1-3W
TC-M5-2-3W
TC-M6-1-3W
TC-M6-2-3W
TC-M6-3-3W
TC-M8-2-3W
TC-M10-3-3W
TC-M12-3-3W
TCS-M2.5-1-SUS
TCS-M3-0-SUS
TCS-M3-1-SUS
TCS-M3-2-SUS
TCS-M4-0-SUS
TCS-M4-1-SUS
TCS-M4-2-SUS
TCS-M5-0-SUS
TCS-M5-1-SUS
TCS-M5-2-SUS
TCS-M6-1-SUS
TCS-M6-2-SUS
TCS-M6-3-SUS
TCS-M8-3-SUS
TCS-M10-3-SUS
TCS-M12-3-SUS
TCS-M12-4-SUS
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Material Surface Treatment Sales Unit Surface Treatment (Details) Min. Thickness
(mm)
Pitch
(mm)

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

102IronTrivalent ChromateBox/packageTrivalent White10.4

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103IronTrivalent ChromateBox/packageTrivalent White0.80.5
1 Piece(s)Available

8 Days or more

103IronTrivalent ChromateLow Quantity (can be purchased from one)Trivalent White10.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103IronTrivalent ChromateBox/packageTrivalent White1.40.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.5IronTrivalent ChromateBox/packageTrivalent White1.40.6

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104IronTrivalent ChromateBox/packageTrivalent White0.80.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104IronTrivalent ChromateBox/packageTrivalent White10.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104IronTrivalent ChromateBox/packageTrivalent White1.40.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

105IronTrivalent ChromateBox/packageTrivalent White0.80.8

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

105IronTrivalent ChromateBox/packageTrivalent White10.8

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

105IronTrivalent ChromateBox/packageTrivalent White1.40.8

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

106IronTrivalent ChromateBox/packageTrivalent White11

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

106IronTrivalent ChromateBox/packageTrivalent White1.41

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

106IronTrivalent ChromateBox/packageTrivalent White2.31

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

108IronTrivalent ChromateBox/packageTrivalent White1.41.25

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

1010IronTrivalent ChromateBox/packageTrivalent White21.5

250 Pieces Per Package

1 Pack(s)Available

8 Days or more

1012IronTrivalent ChromateBox/packageTrivalent White21.75
1 Piece(s)Available

8 Days or more

102.5Stainless SteelNoLow Quantity (can be purchased from one)No10.45

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103Stainless SteelNoBox/packageNo0.80.5
1 Piece(s)Available

8 Days or more

103Stainless SteelNoLow Quantity (can be purchased from one)No10.5
1 Piece(s)Available

8 Days or more

103Stainless SteelNoLow Quantity (can be purchased from one)No1.40.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104Stainless SteelNoBox/packageNo0.80.7
1 Piece(s)Available

8 Days or more

104Stainless SteelNoLow Quantity (can be purchased from one)No10.7
1 Piece(s)Available

8 Days or more

104Stainless SteelNoLow Quantity (can be purchased from one)No1.40.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

105Stainless SteelNoBox/packageNo0.80.8

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

105Stainless SteelNoBox/packageNo10.8
1 Piece(s)Available

8 Days or more

105Stainless SteelNoLow Quantity (can be purchased from one)No1.40.8

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

106Stainless SteelNoBox/packageNo11
1 Piece(s)Available

8 Days or more

106Stainless SteelNoLow Quantity (can be purchased from one)No1.41

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

106Stainless SteelNoBox/packageNo2.31

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

108Stainless SteelNoBox/packageNo2.31.25
1 Piece(s)Available

8 Days or more

1010Stainless SteelNoLow Quantity (can be purchased from one)No21.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1012Stainless SteelNoBox/packageNo21.75

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

1012Stainless SteelNoBox/packageNo31.75
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Material Surface Treatment Sales Unit Surface Treatment (Details) Min. Thickness
(mm)
Pitch
(mm)

Loading...

  1. 1

Basic Information

Thread ridge type Metric coarse Application / function Crimped

Additional Products in this Category

Tech Support