(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bob Spacer【1-1,000 Pieces Per Package】

Bob Spacer
  • Volume Discount

•Shape: Round nut
•Application/Function: Crimped
•Thread Ridge Type: Metric coarse

Part Number

Configured Part Number is shown.

Part Number
BF10-M3-3-N
BF10-M3-4-N
BF10-M3-5-N
BF10-M3-6-N
BF10-M3-8-N
BF10-M3-10-N
BF10-M3-12-N
BF10-M4-4-N
BF10-M4-6-N
BF10-M4-8-N
BF15-M3-3-N
BF15-M3-4-N
BF15-M3-5-N
BF15-M3-6-N
BF15-M3-9-N
BF15-M3-10-N
BF15-M3-12-N
BF15-M4-4-N
BF15-M4-6-N
BF15-M4-10-N
BFS10-M3-3-SUS
BFS10-M3-6-SUS
BFS10-M3-8-SUS
BFS10-M3-9-SUS
BFS10-M3-10-SUS
BFS10-M3-12-SUS
BFS10-M4-3-SUS
BFS10-M4-4-SUS
BFS15-M3-3-SUS
BFS15-M3-4-SUS
BFS15-M3-5-SUS
BFS15-M3-6-SUS
BFS15-M3-8-SUS
BFS15-M4-5-SUS
BFS15-M4-8-SUS
BFS15-M4-14-SUS
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Material Surface Treatment Sales Unit Surface Treatment (Details) Length L
(mm)
H
(mm)
Pitch
(mm)
1 Piece(s)Available

8 Days or more

103IronNickel PlatingLow Quantity (can be purchased from one)Nickel Plating30.950.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103IronNickel PlatingBox/packageNickel Plating40.950.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103IronNickel PlatingBox/packageNickel Plating50.950.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103IronNickel PlatingBox/packageNickel Plating60.950.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103IronNickel PlatingBox/packageNickel Plating80.950.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103IronNickel PlatingBox/packageNickel Plating100.950.5
1 Piece(s)Available

8 Days or more

103IronNickel PlatingLow Quantity (can be purchased from one)Nickel Plating120.950.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104IronNickel PlatingBox/packageNickel Plating40.950.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104IronNickel PlatingBox/packageNickel Plating60.950.7
1 Piece(s)Available

8 Days or more

104IronNickel PlatingLow Quantity (can be purchased from one)Nickel Plating80.950.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103IronNickel PlatingBox/packageNickel Plating31.450.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103IronNickel PlatingBox/packageNickel Plating41.450.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103IronNickel PlatingBox/packageNickel Plating51.450.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103IronNickel PlatingBox/packageNickel Plating61.450.5
1 Piece(s)Available

8 Days or more

103IronNickel PlatingBox/packageNickel Plating91.450.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103IronNickel PlatingBox/packageNickel Plating101.450.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103IronNickel PlatingBox/packageNickel Plating121.450.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104IronNickel PlatingBox/packageNickel Plating41.450.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104IronNickel PlatingBox/packageNickel Plating61.450.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104IronNickel PlatingBox/packageNickel Plating101.450.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103Stainless SteelNoBox/packageNo30.950.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103Stainless SteelNoBox/packageNo60.950.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103Stainless SteelNoBox/packageNo80.950.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103Stainless SteelNoBox/packageNo90.950.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103Stainless SteelNoBox/packageNo100.950.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103Stainless SteelNoBox/packageNo120.950.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104Stainless SteelNoBox/packageNo30.950.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104Stainless SteelNoBox/packageNo40.950.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103Stainless SteelNoBox/packageNo31.450.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103Stainless SteelNoBox/packageNo41.450.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103Stainless SteelNoBox/packageNo51.450.5
1 Piece(s)Available

8 Days or more

103Stainless SteelNoLow Quantity (can be purchased from one)No61.450.5

1,000 Pieces Per Package

1 Pack(s)Available

14 Days or more

103Stainless SteelNoBox/packageNo81.450.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104Stainless SteelNoBox/packageNo51.450.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104Stainless SteelNoBox/packageNo81.450.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104Stainless SteelNoBox/packageNo141.450.7

Loading...

  1. 1

Basic Information

Thread ridge type Metric coarse Application / function Crimped

Additional Products in this Category

Tech Support