(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Washer - Flat, PTFE/W (Part Numbers)

Plastic Washer - Flat, PTFE/W
  • Volume Discount

•Type: Flat Washer
•Type (application): Flat Washer
•Sale Unit: Low Quantity Available beginning with 1 pc.
•Material: Resin
•Material: Resin: PTFE (Ethylene Tetrafluoride: fluoropolymer)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PTFE/W-3.2-7-0.5
PTFE/W-4.3-9-0.8
PTFE/W-5.3-10-1
PTFE/W-6.4-12.5-1.6
PTFE/W-8.4-17-1.6
PTFE/W-10.5-21-2
PTFE/W-13-24-2.5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(mm)
Nominal of Thread (M) Thickness t
(mm)
Outer Diameter D
(mm)
1 Piece(s)Available

10 Days or more

103.230.57
1 Piece(s)Available

16 Days or more

104.340.89
1 Piece(s)Available

16 Days or more

105.35110
1 Piece(s)Available

16 Days or more

106.461.612.5
1 Piece(s)Available

16 Days or more

108.481.617
1 Piece(s)Available

16 Days or more

1010.510221
1 Piece(s)Available

26 Days or more

1013122.524

Loading...

  1. 1

Basic Information

Type (application) Flat Washer Types Flat Washer Material Resin
Surface Treatment No Sales Unit Low Quantity (can be purchased from one) Material: Resin PTFE (Ethylene Tetrafluoride: fluoropolymer)
Surface Treatment (Details) No

Additional Products in this Category

Tech Support