(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Washer - Flat, PPS, Light Brown, SPS-W【1-20 Pieces Per Package】

Plastic Washer - Flat, PPS, Light Brown, SPS-W
  • Volume Discount

[Features]
· PPS has an excellent heat resistance, and can be used continuously at 200°C. Offers excellent chemical resistance. Excellent chemical-resistant, under 200°C PPS melting lipids or active solvents are not contained.
· Boasts high strength and rigidity, and also maintains its strength at high temperatures.
· Non-viscous and offers excellent abrasion resistance and electrical properties.
· Heat resistant temperature: 200°C (UL certified). UL standard 94 V-0 passed with superior flame retardancy.
· FPDsuitable for chemical resistant applications such as FPD manufacturing equipment, semiconductor manufacturing equipment, printed circuit board etching equipment, metal surface treatment facilities and chemical plants.
· Suitable for heat resistant applications such as hot water pumps and chemical pumps. Suitable for electrical and electronic fields such as transformers, and computer equipment.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SPS-3-W
SPS-3-W-VA
SPS-4-W
SPS-4-W-VA
SPS-5-W
SPS-5-W-VA
SPS-6-W
SPS-6-W-VA
SPS-8-W
SPS-8-W-VA
SPS-10-W
SPS-10-W-VA
SPS-12-W
SPS-12-W-VA
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(mm)
Thickness t
(mm)
Sales Unit

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

-3.20.5Box/package
1 Piece(s)Available

10 Days or more

103.20.5Low Quantity (can be purchased from one)

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

-4.30.8Box/package
1 Piece(s)Available

10 Days or more

104.30.8Low Quantity (can be purchased from one)

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

-5.31Box/package
1 Piece(s)Available

10 Days or more

105.31Low Quantity (can be purchased from one)

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

-6.41.6Box/package
1 Piece(s)Available

10 Days or more

106.41.6Low Quantity (can be purchased from one)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

-8.41.6Box/package
1 Piece(s)Available

10 Days or more

108.41.6Low Quantity (can be purchased from one)

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

-10.52Box/package
1 Piece(s)Available

8 Days or more

-10.52Low Quantity (can be purchased from one)

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

-132.5Box/package
1 Piece(s)Available

10 Days or more

-132.5Low Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Type (application) Flat Washer Types Flat Washer Material Resin
Surface Treatment No Material: Resin PPS (Polyphenylene sulfide) Surface Treatment (Details) No

Additional Products in this Category

Tech Support