(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Accessories - PC Bolt Cap, T Type (Part Numbers)

Accessories - PC Bolt Cap, T Type
  • Volume Discount

[Features]
· Includes both plastic screws and metal screws.
· Hex bolt cap and lid included as a set.
· Screws sold separately.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PC/BC-M4
PC/BC-M5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCompatible Nominal Thread Size (M) Nominal of Thread (M)
1 Piece(s)Available

8 Days or more

1044
1 Piece(s)Available

9 Days or more

1055

Loading...

  1. 1

Basic Information

Basic Shape Bolt Cap Material PC Surface Treatment (Details) No
Type T Sales Unit Low Quantity Available beginning with 1 pc.

Additional Products in this Category

Tech Support