(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Plastic Washer - Flat, PEEK, Light Brown (Part Numbers)

Plastic Washer - Flat, PEEK, Light Brown
  • Volume Discount

•Type: Flat Washer
•Type (application): Flat Washer
•Sale Unit: Low Quantity Available beginning with 1 pc.
•Material: Resin
•Material: Resin: PEEK (Polyetheretherketone)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PEEK/W-2.1-4-0.5
PEEK/W-2.7-6-0.5
PEEK/W-3.2-7-0.5
PEEK/W-4.3-9-0.8
PEEK/W-5.3-10-1
PEEK/W-6.4-12.5-1.6
PEEK/W-8.4-17-1.6
PEEK/W-10.5-21-2
PEEK/W-13-24-2.5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(mm)
Nominal of Thread (M) Thickness t
(mm)
Outer Diameter D
(mm)
1 Piece(s)Available

8 Days or more

102.120.54
1 Piece(s)Available

9 Days or more

102.72.60.56
1 Piece(s)Available

8 Days or more

103.230.57
1 Piece(s)Available

8 Days or more

104.340.89
1 Piece(s)Available

8 Days or more

105.35110
1 Piece(s)Available

10 Days or more

106.461.612.5
1 Piece(s)Available

10 Days or more

108.481.617
1 Piece(s)Available

8 Days or more

1010.510221
1 Piece(s)Available

9 Days or more

1013122.524

Loading...

  1. 1

Basic Information

Type (application) Flat Washer Types Flat Washer Material Resin
Surface Treatment No Sales Unit Low Quantity (can be purchased from one) Material: Resin PEEK (Polyetheretherketone)
Surface Treatment (Details) No

Additional Products in this Category

Tech Support