(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Detailed shape] Low Head
[Mounting hole dimensions] Torx Socket
[Basic shape] Standard (Round)
[Materials] Resin
[Surface treatment](Details) none
[Thread ridge type] Metric coarse
[Additional shapes] Standard
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc)
[Application] Standard, Resin
[Materials] PEEK
[Nominal Thread (M)] 3 4 5 6
[Length L or l (mm)] 6 8 10 12 16 20 25 30 40
[Pitch (mm)] 0.5 0.7 0.8 1 D 5.5 7 8.5 10 H 2.4 3.1 3.65 4.4
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Detailed Shape | Low Head | Mounting Hole Shape | Hexalobular socket | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | Resin | Surface Treatment (Details) | No | Thread ridge Type | Metric coarse |
Additional Shapes | Standard | Sales Unit | Low Quantity Available beginning with 1 pc. | Application | Standard |
Plastic Material | PEEK |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy