(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Accessories - Plastic Joint for Spacer Nuts, Black

Accessories - Plastic Joint for Spacer Nuts, Black
  • Volume Discount

[Basic shape] Spacer Nuts
[Materials] RENY
[Surface treatment](Details) none
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc)
[Pitch] 0.5 0.7
[L] 8 10 15 20
[Nominal Thread (M)] 3 4

PDF

Part Number

Configured Part Number is shown.

RENY/AJ-M4-L20

 
Part Number
RENY/AJ-M4-L20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Basic Shape Spacer Nuts Material RENY Surface Treatment (Details) No
Pitch 0.7 L 20 Sales Unit Low Quantity Available beginning with 1 pc.
Nominal of Thread (M) 4

Please check the type/dimensions/specifications of the part RENY/AJ-M4-L20 in the Accessories - Plastic Joint for Spacer Nuts, Black series.

Additional Products in this Category

Tech Support