(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - With swivel plate, reinforced plastic double caster, without brake, TX40/TX50 series. (Part Numbers)

Casters - With swivel plate, reinforced plastic double caster, without brake, TX40/TX50 series.
  • Volume Discount

•Load Range (dan): 35.01~80.00
•Metal Piece(Fittings etc.,) Material: Steel
•Wheel Material: Engineering Plastics

Part Number
TX40
TX40F
TX50
TX50F
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load (Effective Load)
(daN)
Mounting Height H
(mm)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1 or Fp
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1 or Fb
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(φ)
Wheel Width W
(mm)
Turning Radius C
(mm)
Mounting Hole Pitch Circular Diameter
(mm)
Mounting Section Shape
1 Piece(s)Available

8 Days or more

58.848Round Holes (3 Holes)----3838.51539Triangular Plate
1 Piece(s)Available

12 Days or more

58.850.5Round hole262638383838.515-Square Plate
1 Piece(s)Available

12 Days or more

78.463.5Round Holes (3 Holes)----47451754Triangular Plate
1 Piece(s)Available

12 Days or more

78.463.5Round hole46356050474517-Square Plate

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Dual Wheels Stopper No Stopper Load Range(daN) 35.01~80.00
Wheel Material Special Reinforced Plastic Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance Metal Piece(Fittings etc.,) Material Steel

Additional Products in this Category

Tech Support