(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - With steel swivel plate, nylon double caster, TY75K series (Black Color).

Casters - With steel swivel plate, nylon double caster, TY75K series (Black Color).
  • Volume Discount

•Wheel Width Dimension B (mm): 64
•Plate Length L (mm): 90
•Plate Width W (mm): 90
•Mounting Hole Pitch, Long Length Direction Dimension L1 (mm): 71
•Mounting Hole Pitch, Short Length Direction W1 (mm): 71

Part Number
TY75K
TY75KS
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper
1 Piece(s)Available

12 Days or more

No Stopper
1 Piece(s)Available

12 Days or more

With Rotation Stopper

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed / Dual Wheels Load Range(daN) 140.01~220.00 Allowable Load (Effective Load)(daN) 166.6
Mounting Height H(mm) 93 Wheel Material Nylon Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance
Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Round hole Mounting Hole Pitch Longitudinal direction P1 or Fp(mm) 71
Mounting Hole Pitch Transverse Direction P2(mm) 71 Plate Length F1 or Fb(mm) 90 Plate Width F2(mm) 90
Wheel Dia. D(φ) 75 Wheel Width W(mm) 64 Mounting Section Shape Square Plate

Additional Products in this Category

Tech Support