(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wheels - With fixed steel plate, double elastomer wheel, TE40JK series (Black color). (Part Numbers)

Wheels - With fixed steel plate, double elastomer wheel, TE40JK series (Black color).
  • Volume Discount

•Caster Type : Plate Type Fixed, Two Wheels
•Wheel Material : Elastomer
•Wheel Characteristics : Abrasion Resistance, Chemical Resistance, Oil Resistance
•Stopper : Not Provided
For complete product overview and details on Dual-Wheel Caster, TE40JK see the sections below:

Part Number
TE40JK
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed / Dual Wheels Stopper No Stopper Load Range(daN) 35.01~80.00
Allowable Load (Effective Load)(daN) 39.2 Mounting Height H(mm) 49 Wheel Material Elastomer
Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Round hole
Mounting Hole Pitch Longitudinal direction P1 or Fp(mm) 46 Mounting Hole Pitch Transverse Direction P2(mm) 28 Plate Length F1 or Fb(mm) 58
Plate Width F2(mm) 40 Wheel Dia. D(φ) 40 Wheel Width W(mm) 44
Mounting Section Shape Fixed Type

Please check the type/dimensions/specifications of the part TE40JK in the Wheels - With fixed steel plate, double elastomer wheel, TE40JK series (Black color). series.

Additional Products in this Category

Tech Support