(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - With Threaded Stud Mount, Elastomer Dual Caster, TE50N Series.

Casters - With Threaded Stud Mount, Elastomer Dual Caster, TE50N Series.
  • Volume Discount

•Caster Type : Screw-In Type, Two Wheels
•Wheel Material : Elastomer
•Wheel Characteristics : Abrasion Resistance, Chemical Resistance, Oil Resistance
•Stopper : Not Provided, With Rotation Stopper
For complete product overview and details on Dual-Wheel Caster, TE50N see the sections below:

Part Number
TE50N3
TE50N3S
TE50N4
TE50N4S
TE50N8
TE50N8S
TE50N10
TE50N10S
TE50N12
TE50N12P1.25
TE50N12S
TE50N12SP1.25
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Thread Diameter Nd
1 Piece(s)Available

12 Days or more

No StopperW3/8X Screw Thread 16
1 Piece(s)Available

12 Days or more

With Rotation StopperW3/8X Screw Thread 16
1 Piece(s)Available

12 Days or more

No StopperU1/2X Screw Thread 20
1 Piece(s)Available

12 Days or more

With Rotation StopperU1/2X Screw Thread 20
1 Piece(s)Available

8 Days or more

No StopperM8X1.25
1 Piece(s)Available

8 Days or more

With Rotation StopperM8X1.25
1 Piece(s)Available

8 Days or more

No StopperM10X1.5
1 Piece(s)Available

8 Days or more

With Rotation StopperM10X1.5
1 Piece(s)Available

12 Days or more

No StopperM12X1.75
1 Piece(s)Available

12 Days or more

No StopperM12X1.25
1 Piece(s)Available

12 Days or more

With Rotation StopperM12X1.75
1 Piece(s)Available

12 Days or more

With Rotation StopperM12X1.25

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / Dual Wheels Load Range(daN) 35.01~80.00 Allowable Load (Effective Load)(daN) 58.8
Mounting Height H(mm) 57.5 Wheel Material Elastomer Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance
Metal Piece(Fittings etc.,) Material Steel Wheel Dia. D(φ) 50 Wheel Width W(mm) 49
Turning Radius C(mm) 17 Mounting Section Shape Screw-In

Additional Products in this Category

Tech Support