(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - MC Nylon with Supported Steel Swivel Plate, J, MCB/J Series.

Casters - MC Nylon with Supported Steel Swivel Plate, J, MCB/J Series.
  • Volume Discount

•Metal Piece(Fittings etc.,) Material: Steel plate
•Mounting Hole Type: Round hole (four holes)
•Caster Type: Plate Type Swivel
•Wheel Material: MC Nylon

Part Number
MCBJ75
MCBJ100
MCBJ130
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Max. Load
(daN)
Mounting Height H or H2
(mm)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length F
(mm)
Plate Width F
(mm)
Size A
(φ)
Wheel Width
(mm)
1 Piece(s)Available

8 Days or more

140.01~220.00166.6101636384847539
1 Piece(s)Available

8 Days or more

220.01~320.00254.81447171969610043
1 Piece(s)Available

8 Days or more

320.01~485.00352.8178808010710713053

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper No Wheel Material MC Nylon
Metal Piece(Fittings etc.,) Material Steel plate Mounting Hole Type Round hole

Additional Products in this Category

Tech Support