(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Rubber with fixed steel plate with support, series K, F/K. (FK130)

Casters - Rubber with fixed steel plate with support, series K, F/K. FK130
  • Volume Discount

•Caster Type : Plate Type Fixed
•Wheel Material : Rubber
•Stopper : Not Provided
For complete product overview and details on Steel Plate Caster, Fixed, Includes K Fitting, F/K see the sections below:

Part Number
FK130
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Max. Load
(daN)
Mounting Height H or H2
(mm)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length F
(mm)
Plate Width F
(mm)
Size A
(φ)
Wheel Width
(mm)
1 Piece(s)Available

8 Days or more

140.01~220.00176.4178100561389313053

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper No Wheel Material Rubber
Metal Piece(Fittings etc.,) Material Steel plate Mounting Hole Type Round hole

Please check the type/dimensions/specifications of the part FK130 in the Casters - Rubber with fixed steel plate with support, series K, F/K. series.

Products like this...

Part Number
FK75
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Max. Load
(daN)
Mounting Height H or H2
(mm)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length F
(mm)
Plate Width F
(mm)
Size A
(φ)
Wheel Width
(mm)
1 Piece(s)Available

8 Days or more

35.01~80.0078.4101634095727539

Additional Products in this Category

Tech Support