(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heavy Duty Industrial Small Top Plate Casters - Rigid, Ball Bearing, Impact Resistant Natural Beige Nylon Wheel




Part Number
BHS-GSPO 65K-14
BHS-GSPO 80K-14
BHS-GSPO 100K-14
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Height H
(mm)
Wheel Dia. D
(φ)
Load Capacity
1 Piece(s)

9 Days

9765650 kg
1 Piece(s)

9 Days

12080700 kg
1 Piece(s)

9 Days

140100700 kg

Loading...

  1. 1

Basic Information

Stopper Not Provided Wheel Material Nylon Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance
Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Slotted Hole Mounting Hole Pitch, Long Length Direction L1(mm) 76.2-92.1
Mounting Hole Pitch, Short Length Direction W1(mm) 66.7-76.2 Plate Length L(mm) 114.3 Plate Width W(mm) 101.6
Wheel Width B(mm) 40 Application Commercial FacilitiesDisplays / Office Automation EquipmentIT Equipment / Factory Equipments / Construction Load Category Light/Medium Load
Mounting Hole Pitch Circular Diameter(mm) 11.1 Bearing Type Precision Ball Offset Swivel Caster No
Tread and Tyre hardness 80 Shore D Max and Min Temperature Resistance -25C to +80C

Additional Products in this Category

Tech Support