(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wheels - Fixed steel plate, with integrated leveler L-75 series. (Part Numbers)

Wheels - Fixed steel plate, with integrated leveler L-75 series.
  • Volume Discount

•Wheel Width Dimension B (mm): 32
•Load Range (dan): 140.01~220.00
•Metal Piece(Fittings etc.,) Material: Steel
•Maximum Load (dan): 156.8
•Caster Type: With Leveling Mounts

Part Number
L75
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Caster Type With Adjuster Stopper No Load Range(daN) 140.01~220.00
Max. Load(daN) 156.8 Mounting Height H or H2(mm) 124.5 Wheel Material Steel
Metal Piece(Fittings etc.,) Material Steel Size A(φ) 75 Wheel Width(mm) 32

Please check the type/dimensions/specifications of the part L75 in the Wheels - Fixed steel plate, with integrated leveler L-75 series. series.

Additional Products in this Category

Tech Support