(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

O-Ring SO Retaining Use

O-Ring SO Retaining Use
  • Volume Discount

The O-ring is for cylindrical surfaces and plane fixing.

[Features]
· Although the O-ring is simple in structure, the self-sealing effect is good.
· Exhibits a stable sealing performance within high pressure.
· There are plenty of different types and sizes available at low prices.
· Easy to install and requires little space.
· There is no fixed seal orientation, which enables seals to made from both sides.

Part Number

Configured Part Number is shown.

Part Number
SO3-1A
SO3-4C
SO3-4D
SO4-1A
SO4-4C
SO4-4D
SO5-1A
SO5-4C
SO5-4D
SO6-1A
SO6-4C
SO6-4D
SO7-1A
SO7-4C
SO7-4D
SO8-1A
SO8-4C
SO9-4D
SO10-1A
SO10-4C
SO10-4D
SO11.2-1A
SO11.2-4C
SO11.2-4D
SO12-1A
SO12-4C
SO12-4D
SO12.5-1A
SO12.5-4C
SO12.5-4D
SO14-1A
SO14-4C
SO14-4D
SO15-1A
SO15-4C
SO15-4D
SO16-1A
SO16-4C
SO16-4D
SO18-1A
SO18-4C
SO18-4D
SO20-1A
SO20-4C
SO20-4D
SO22-1A
SO22-4C
SO22-4D
SO22.4-1A
SO22.4-4C
SO22.4-4D
SO24-1A
SO24-4C
SO24-4D
SO25-1A
SO25-4C
SO25-4D
SO26-1A
SO26-4C
SO26-4D
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Thickness d2
(mm)
I.D. d1
(Ø)
Type of Material Nominal Number
1 Piece(s)Available

12 Days or more

10Nitrile Rubber1.52.5A Type ASO3
1 Piece(s)Available

12 Days or more

10Silicone Rubber1.52.5Class 4 CSO3
1 Piece(s)Available

12 Days or more

10[Fluororubber] Fluorine Rubber1.52.5Class 4 DSO3
1 Piece(s)Available

6 Days or more

10Nitrile Rubber1.53.5A Type ASO4
1 Piece(s)Available

6 Days or more

10Silicone Rubber1.53.5Class 4 CSO4
1 Piece(s)Available

12 Days or more

10[Fluororubber] Fluorine Rubber1.53.5Class 4 DSO4
1 Piece(s)Available

6 Days or more

10Nitrile Rubber1.54.5A Type ASO5
1 Piece(s)Available

6 Days or more

10Silicone Rubber1.54.5Class 4 CSO5
1 Piece(s)Available

6 Days or more

10[Fluororubber] Fluorine Rubber1.54.5Class 4 DSO5
1 Piece(s)Available

6 Days or more

10Nitrile Rubber1.55.5A Type ASO6
1 Piece(s)Available

12 Days or more

10Silicone Rubber1.55.5Class 4 CSO6
1 Piece(s)Available

15 Days or more

10[Fluororubber] Fluorine Rubber1.55.5Class 4 DSO6
1 Piece(s)Available

6 Days or more

10Nitrile Rubber1.56.5A Type ASO7
1 Piece(s)Available

12 Days or more

10Silicone Rubber1.56.5Class 4 CSO7
1 Piece(s)Available

8 Days or more

10[Fluororubber] Fluorine Rubber1.56.5Class 4 DSO7
1 Piece(s)Available

12 Days or more

10Nitrile Rubber1.57.5A Type ASO8
1 Piece(s)Available

12 Days or more

10Silicone Rubber1.57.5Class 4 CSO8
1 Piece(s)Available

14 Days or more

10[Fluororubber] Fluorine Rubber1.58.5Class 4 DSO9
1 Piece(s)Available

12 Days or more

10Nitrile Rubber1.59.5A Type ASO10
1 Piece(s)Available

12 Days or more

10Silicone Rubber1.59.5Class 4 CSO10
1 Piece(s)Available

14 Days or more

10[Fluororubber] Fluorine Rubber1.59.5Class 4 DSO10
1 Piece(s)Available

12 Days or more

10Nitrile Rubber1.510.7A Type ASO11.2
1 Piece(s)Available

12 Days or more

10Silicone Rubber1.510.7Class 4 CSO11.2
1 Piece(s)Available

8 Days or more

10[Fluororubber] Fluorine Rubber1.510.7Class 4 DSO11.2
1 Piece(s)Available

12 Days or more

10Nitrile Rubber1.511.5A Type ASO12
1 Piece(s)Available

12 Days or more

10Silicone Rubber1.511.5Class 4 CSO12
1 Piece(s)Available

14 Days or more

10[Fluororubber] Fluorine Rubber1.511.5Class 4 DSO12
1 Piece(s)Available

12 Days or more

10Nitrile Rubber1.512A Type ASO12.5
1 Piece(s)Available

12 Days or more

10Silicone Rubber1.512Class 4 CSO12.5
1 Piece(s)Available

14 Days or more

10[Fluororubber] Fluorine Rubber1.512Class 4 DSO12.5
1 Piece(s)Available

6 Days or more

10Nitrile Rubber1.513.5A Type ASO14
1 Piece(s)Available

12 Days or more

10Silicone Rubber1.513.5Class 4 CSO14
1 Piece(s)Available

14 Days or more

10[Fluororubber] Fluorine Rubber1.513.5Class 4 DSO14
1 Piece(s)Available

12 Days or more

10Nitrile Rubber1.514.5A Type ASO15
1 Piece(s)Available

14 Days or more

10Silicone Rubber1.514.5Class 4 CSO15
1 Piece(s)Available

14 Days or more

10[Fluororubber] Fluorine Rubber1.514.5Class 4 DSO15
1 Piece(s)Available

12 Days or more

10Nitrile Rubber1.515.5A Type ASO16
1 Piece(s)Available

14 Days or more

10Silicone Rubber1.515.5Class 4 CSO16
1 Piece(s)Available

8 Days or more

10[Fluororubber] Fluorine Rubber1.515.5Class 4 DSO16
1 Piece(s)Available

6 Days or more

10Nitrile Rubber1.517.5A Type ASO18
1 Piece(s)Available

14 Days or more

10Silicone Rubber1.517.5Class 4 CSO18
1 Piece(s)Available

14 Days or more

10[Fluororubber] Fluorine Rubber1.517.5Class 4 DSO18
1 Piece(s)Available

12 Days or more

10Nitrile Rubber1.519.5A Type ASO20
1 Piece(s)Available

14 Days or more

10Silicone Rubber1.519.5Class 4 CSO20
1 Piece(s)Available

14 Days or more

10[Fluororubber] Fluorine Rubber1.519.5Class 4 DSO20
1 Piece(s)Available

12 Days or more

10Nitrile Rubber1.521.5A Type ASO22
1 Piece(s)Available

14 Days or more

10Silicone Rubber1.521.5Class 4 CSO22
1 Piece(s)Available

14 Days or more

10[Fluororubber] Fluorine Rubber1.521.5Class 4 DSO22
1 Piece(s)Available

12 Days or more

10Nitrile Rubber221.9A Type ASO22.4
1 Piece(s)Available

14 Days or more

10Silicone Rubber221.9Class 4 CSO22.4
1 Piece(s)Available

14 Days or more

10[Fluororubber] Fluorine Rubber221.9Class 4 DSO22.4
1 Piece(s)Available

12 Days or more

10Nitrile Rubber223.5A Type ASO24
1 Piece(s)Available

14 Days or more

10Silicone Rubber223.5Class 4 CSO24
1 Piece(s)Available

14 Days or more

10[Fluororubber] Fluorine Rubber223.5Class 4 DSO24
1 Piece(s)Available

12 Days or more

10Nitrile Rubber224.5A Type ASO25
1 Piece(s)Available

17 Days or more

10Silicone Rubber224.5Class 4 CSO25
1 Piece(s)Available

14 Days or more

10[Fluororubber] Fluorine Rubber224.5Class 4 DSO25
1 Piece(s)Available

12 Days or more

10Nitrile Rubber225.5A Type ASO26
1 Piece(s)Available

14 Days or more

10Silicone Rubber225.5Class 4 CSO26
1 Piece(s)Available

14 Days or more

10[Fluororubber] Fluorine Rubber225.5Class 4 DSO26

Loading...

Basic Information

Type For Fixing SO

Additional Products in this Category

Tech Support