(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
An O-ring that complies with Japanese Automotive Standards Organization standard JASO F 404 1000.
Part Number
Configured Part Number is shown.
Type | JASO F404 (For Dynamic, For Mounting) | Material | Fluorine Rubber | Thickness d2(mm) | 1.9 |
---|---|---|---|---|---|
Type of Material | Class 4 D |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy