(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

O-Ring - GS - for Retention

O-Ring - GS - for Retention
  • Volume Discount

An O-ring for cylindrical surface retention.

[Features]
· Although the O-ring is simple in structure, its self-sealing effect is excellent.
· Exhibits a stable sealing performance, even at high pressures.
· A variety of types and sizes are available at low prices.
· A compact type for easy installation.
· The seal has no fixed direction, allowing it to be sealed from both sides.

Part Number

Configured Part Number is shown.

Part Number
GS150-1A
GS150-4C
GS150-4D
GS155-1A
GS155-4C
GS155-4D
GS160-1A
GS165-1A
GS170-1A
GS170-1B
GS170-2
GS170-4C
GS170-4D
GS175-1A
GS180-1A
GS180-1B
GS180-4C
GS180-4D
GS185-1A
GS185-4C
GS185-4D
GS190-1A
GS190-4C
GS190-4D
GS195-1A
GS200-1A
GS200-1B
GS200-4C
GS200-4D
GS205-1A
GS210-1A
GS215-1A
GS215-4D
GS220-1A
GS225-1A
GS230-1A
GS230-4D
GS235-1A
GS245-1A
GS245-1B
GS255-1A
GS260-1A
GS265-4C
GS270-4D
GS290-1A
GS290-4D
GS295-1A
GS295-4D
GS330-1A
GS340-1A
GS355-4D
GS380-1A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial I.D. d1
(Ø)
Type of Material Nominal Number
1 Piece(s)Available

8 Days or more

10Nitrile Rubber149.3A Type AGS150
1 Piece(s)Available

14 Days or more

10Silicone Rubber149.3Class 4 CGS150
1 Piece(s)Available

8 Days or more

10[Fluororubber] Fluorine Rubber149.3Class 4 DGS150
1 Piece(s)Available

8 Days or more

10Nitrile Rubber154.3A Type AGS155
1 Piece(s)Available

14 Days or more

10Silicone Rubber154.3Class 4 CGS155
1 Piece(s)Available

14 Days or more

10[Fluororubber] Fluorine Rubber154.3Class 4 DGS155
1 Piece(s)Available

8 Days or more

10Nitrile Rubber159.3A Type AGS160
1 Piece(s)Available

8 Days or more

10Nitrile Rubber164.3A Type AGS165
1 Piece(s)Available

8 Days or more

10Nitrile Rubber169.3A Type AGS170
1 Piece(s)Available

14 Days or more

10Nitrile Rubber169.3A Type BGS170
1 Piece(s)Available

14 Days or more

10Nitrile Rubber169.3Class 2GS170
1 Piece(s)Available

14 Days or more

10Silicone Rubber169.3Class 4 CGS170
1 Piece(s)Available

14 Days or more

10[Fluororubber] Fluorine Rubber169.3Class 4 DGS170
1 Piece(s)Available

8 Days or more

10Nitrile Rubber174.3A Type AGS175
1 Piece(s)Available

8 Days or more

10Nitrile Rubber179.3A Type AGS180
1 Piece(s)Available

14 Days or more

10Nitrile Rubber179.3A Type BGS180
1 Piece(s)Available

14 Days or more

10Silicone Rubber179.3Class 4 CGS180
1 Piece(s)Available

8 Days or more

10[Fluororubber] Fluorine Rubber179.3Class 4 DGS180
1 Piece(s)Available

8 Days or more

10Nitrile Rubber184.3A Type AGS185
1 Piece(s)Available

14 Days or more

10Silicone Rubber184.3Class 4 CGS185
1 Piece(s)Available

8 Days or more

10[Fluororubber] Fluorine Rubber184.3Class 4 DGS185
1 Piece(s)Available

8 Days or more

10Nitrile Rubber189.3A Type AGS190
1 Piece(s)Available

14 Days or more

10Silicone Rubber189.3Class 4 CGS190
1 Piece(s)Available

8 Days or more

10[Fluororubber] Fluorine Rubber189.3Class 4 DGS190
1 Piece(s)Available

8 Days or more

10Nitrile Rubber194.3A Type AGS195
1 Piece(s)Available

8 Days or more

10Nitrile Rubber199.3A Type AGS200
1 Piece(s)Available

14 Days or more

10Nitrile Rubber199.3A Type BGS200
1 Piece(s)Available

14 Days or more

10Silicone Rubber199.3Class 4 CGS200
1 Piece(s)Available

14 Days or more

10[Fluororubber] Fluorine Rubber199.3Class 4 DGS200
1 Piece(s)Available

14 Days or more

10Nitrile Rubber204.3A Type AGS205
1 Piece(s)Available

8 Days or more

10Nitrile Rubber209.3A Type AGS210
1 Piece(s)Available

14 Days or more

10Nitrile Rubber214.3A Type AGS215
1 Piece(s)Available

14 Days or more

10[Fluororubber] Fluorine Rubber214.3Class 4 DGS215
1 Piece(s)Available

14 Days or more

10Nitrile Rubber219.3A Type AGS220
1 Piece(s)Available

8 Days or more

10Nitrile Rubber224.3A Type AGS225
1 Piece(s)Available

8 Days or more

10Nitrile Rubber229.3A Type AGS230
1 Piece(s)Available

14 Days or more

10[Fluororubber] Fluorine Rubber229.3Class 4 DGS230
1 Piece(s)Available

14 Days or more

10Nitrile Rubber234.3A Type AGS235
1 Piece(s)Available

8 Days or more

10Nitrile Rubber244.3A Type AGS245
1 Piece(s)Available

14 Days or more

10Nitrile Rubber244.3A Type BGS245
1 Piece(s)Available

14 Days or more

10Nitrile Rubber254.3A Type AGS255
1 Piece(s)Available

8 Days or more

10Nitrile Rubber259.3A Type AGS260
1 Piece(s)Available

14 Days or more

10Silicone Rubber264.3Class 4 CGS265
1 Piece(s)Available

14 Days or more

10[Fluororubber] Fluorine Rubber269.3Class 4 DGS270
1 Piece(s)Available

18 Days or more

10Nitrile Rubber289.3A Type AGS290
1 Piece(s)Available

16 Days or more

10[Fluororubber] Fluorine Rubber289.3Class 4 DGS290
1 Piece(s)Available

83 Days or more

10Nitrile Rubber294.3A Type AGS295
1 Piece(s)Available

14 Days or more

10[Fluororubber] Fluorine Rubber294.3Class 4 DGS295
1 Piece(s)Available

14 Days or more

10Nitrile Rubber329.3A Type AGS330
1 Piece(s)Available

14 Days or more

10Nitrile Rubber339.3A Type AGS340
1 Piece(s)Available

16 Days or more

10[Fluororubber] Fluorine Rubber354.3Class 4 DGS355
1 Piece(s)Available

14 Days or more

10Nitrile Rubber379.3A Type AGS380
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial I.D. d1
(Ø)
Type of Material Nominal Number

Loading...

  1. 1

Basic Information

Type For Fixing GS Thickness d2(mm) 3.1

Additional Products in this Category

Tech Support