(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shape: Round Shape
•Material: Stainless Steel
•Type: Tooth Lock Washer
Part Number
Configured Part Number is shown.
AW21
Type | Shake Proof Washer | Shape | Round shape |
---|---|---|---|
Material | Stainless Steel | Surface Treatment | No Surface Treatment |
I.D. (D1) | 105 | Thickness (t) | 1.8 |
Outer Diameter (D5) | 145 | RoHS | 10 |
Type | Shake Proof Washer | Shape | Round shape | Material | Stainless Steel |
---|---|---|---|---|---|
Surface Treatment | No Surface Treatment | I.D. (D1) | 105 | Thickness (t) | 1.8 |
Outer Diameter (D5) | 145 |
Please check the type/dimensions/specifications of the part AW21 in the Rolling Bearing Tooth Lock Washer - AW Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy