(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bearing Lock Nuts - Steel/Stainless Steel, HLB Series【1-18 Pieces Per Package】

Bearing Lock Nuts - Steel/Stainless Steel, HLB Series
  • Volume Discount

•Shape: Round Shape
•Screw Type: Metric (Fine) Thread
•Type: Lock Nuts

Part Number

Configured Part Number is shown.

Part Number
HLB-10X0.75-A
HLB-12X1.0-A
HLB-12X1.0-C
HLB-15X1.0-A
HLB-15X1.0-C
HLB-17X1.0-A
HLB-17X1.0-C
HLB-20X1.0-C
HLB-25X1.5-A
HLB-25X1.5-C
HLB-30X1.5-A
HLB-30X1.5-B
HLB-30X1.5-C
HLB-30X1.5-ST3W
HLB-35X1.5-A
HLB-35X1.5-C
HLB-40X1.5-A
HLB-40X1.5-C
HLB-45X1.5-B
HLB-45X1.5-C
HLB-50X1.5-A
HLB-50X1.5-C
HLB-60X2.0-C
HLB-65X2.0-B
HLB-65X2.0-C
HLB-70X2.0-A
HLB-80X2.0-B
HLB-115X2.0-C
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSThread Nominal M
(mm)
Material Surface Treatment Sales Unit Nominal Number
1 Piece(s)Available

8 Days or more

10M10X0.75[Steel] 1018 Carbon SteelSurface TreatmentLow Quantity (can be purchased from one)-
1 Piece(s)Available

8 Days or more

10M12X1.0[Steel] 1018 Carbon SteelSurface TreatmentLow Quantity (can be purchased from one)HLB-01
1 Piece(s)Available

12 Days or more

10M12X1.0[Stainless Steel] 304 Stainless SteelNo Surface TreatmentBox/packageHLB-01
1 Piece(s)Available

8 Days or more

10M15X1.0[Steel] 1018 Carbon SteelSurface TreatmentLow Quantity (can be purchased from one)HLB-02
1 Piece(s)Available

12 Days or more

10M15X1.0[Stainless Steel] 304 Stainless SteelNo Surface TreatmentLow Quantity (can be purchased from one)HLB-02
1 Piece(s)Available

8 Days or more

10M17X1.0[Steel] 1018 Carbon SteelSurface TreatmentLow Quantity (can be purchased from one)HLB-03
1 Piece(s)Available

13 Days or more

10M17X1.0[Stainless Steel] 304 Stainless SteelNo Surface TreatmentLow Quantity (can be purchased from one)HLB-03
1 Piece(s)

12 Days or more

10M20X1.0[Stainless Steel] 304 Stainless SteelNo Surface TreatmentBox/packageHLB-04
1 Piece(s)Available

8 Days or more

10M25X1.5[Steel] 1018 Carbon SteelSurface TreatmentLow Quantity (can be purchased from one)HLB-05
1 Piece(s)Available

12 Days or more

10M25X1.5[Stainless Steel] 304 Stainless SteelNo Surface TreatmentLow Quantity (can be purchased from one)HLB-05
1 Piece(s)Available

8 Days or more

10M30X1.5[Steel] 1018 Carbon SteelSurface TreatmentLow Quantity (can be purchased from one)HLB-06
1 Piece(s)Available

8 Days or more

10M30X1.5[Steel] 1045 Carbon SteelSurface TreatmentLow Quantity (can be purchased from one)HLB-06
1 Piece(s)Available

12 Days or more

10M30X1.5[Stainless Steel] 304 Stainless SteelNo Surface TreatmentLow Quantity (can be purchased from one)HLB-06
1 Piece(s)Available

8 Days or more

10M30X1.5[Steel] SteelSurface TreatmentLow Quantity (can be purchased from one)HLB-06
1 Piece(s)Available

8 Days or more

10M35X1.5[Steel] 1018 Carbon SteelSurface TreatmentLow Quantity (can be purchased from one)HLB-07
1 Piece(s)Available

12 Days or more

10M35X1.5[Stainless Steel] 304 Stainless SteelNo Surface TreatmentBox/packageHLB-07
1 Piece(s)Available

8 Days or more

10M40X1.5[Steel] 1018 Carbon SteelSurface TreatmentLow Quantity (can be purchased from one)HLB-08
1 Piece(s)Available

12 Days or more

10M40X1.5[Stainless Steel] 304 Stainless SteelNo Surface TreatmentBox/packageHLB-08
1 Piece(s)Available

8 Days or more

10M45X1.5[Steel] 1045 Carbon SteelSurface TreatmentLow Quantity (can be purchased from one)HLB-09
1 Piece(s)Available

12 Days or more

10M45X1.5[Stainless Steel] 304 Stainless SteelNo Surface TreatmentBox/packageHLB-09
1 Piece(s)Available

8 Days or more

10M50X1.5[Steel] 1018 Carbon SteelSurface TreatmentLow Quantity (can be purchased from one)HLB-10
1 Piece(s)Available

12 Days or more

10M50X1.5[Stainless Steel] 304 Stainless SteelNo Surface TreatmentBox/packageHLB-10

18 Pieces Per Package

1 Pack(s)Available

16 Days or more

10M60X2.0[Stainless Steel] 304 Stainless SteelNo Surface TreatmentBox/packageHLB-12
1 Piece(s)Available

8 Days or more

10M65X2.0[Steel] 1045 Carbon SteelSurface TreatmentBox/packageHLB-13
1 Piece(s)Available

8 Days or more

10M65X2.0[Stainless Steel] 304 Stainless SteelNo Surface TreatmentBox/packageHLB-13
1 Piece(s)Available

8 Days or more

10M70X2.0[Steel] 1018 Carbon SteelSurface TreatmentBox/packageHLB-14
1 Piece(s)Available

8 Days or more

10M80X2.0[Steel] 1045 Carbon SteelSurface TreatmentBox/packageHLB-16
1 Piece(s)

8 Days or more

10M115X2.0[Stainless Steel] 304 Stainless SteelNo Surface TreatmentLow Quantity (can be purchased from one)HLB-23

Loading...

  1. 1

Basic Information

Type Lock Nut Shape Round shape Screw Type Metric (fine) Thread

Additional Products in this Category

Tech Support