(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pressure Rotary Joint Pearl Rotary Joint RXH3000 (Both Directions Inner Tube Fixed Screw-in Type)

Pressure Rotary Joint Pearl Rotary Joint RXH3000 (Both Directions Inner Tube Fixed Screw-in Type)
  • Volume Discount

RXH3000 (Dual, screwed type, with fixed inner tube) is a rotary joint designed to stably supply a medium to rotary equipment.

PDF

Part Number

Configured Part Number is shown.

Part Number
RXH3015LH
RXH3015RH
RXH3020LH
RXH3020RH
RXH3025LH
RXH3025RH
RXH3032LH
RXH3032RH
RXH3040LH
RXH3040RH
RXH3050LH
RXH3050RH
RXH3115LH
RXH3115RH
RXH3120LH
RXH3120RH
RXH3125LH
RXH3125RH
RXH3132LH
RXH3132RH
RXH3140LH
RXH3140RH
RXH3215LH
RXH3215RH
RXH3220LH
RXH3220RH
RXH3225LH
RXH3225RH
RXH3232LH
RXH3232RH
RXH3240LH
RXH3240RH
RXH3615LH
RXH3615RH
RXH3620LH
RXH3620RH
RXH3625LH
RXH3625RH
RXH3632LH
RXH3632RH
RXH3640LH
RXH3640RH
RXH3650LH
RXH3650RH
RXH3715LH
RXH3715RH
RXH3720LH
RXH3720RH
RXH3725LH
RXH3725RH
RXH3732LH
RXH3732RH
RXH3740LH
RXH3740RH
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
Max. Rotational Speed
(r.p.m)
Type of Connection Thread for Rotor Side (Composite) Nominal Connection Screw for Elbow Side (Composite) Nominal Connection Screw for Head Side (Composite) Mounting Screw Direction Nominal dimension
1 Piece(s)Available

13 Days or more

2.253500R3/8B(10A)1/2B(15A)LH (Left Screw)15A
1 Piece(s)Available

13 Days or more

2.253500R3/8B(10A)1/2B(15A)RH (Right Screw)15A
1 Piece(s)Available

13 Days or more

2.253500R3/8B(10A)1/2B(15A)LH (Left Screw)20A
1 Piece(s)Available

13 Days or more

2.253500R3/8B(10A)1/2B(15A)RH (Right Screw)20A
1 Piece(s)Available

13 Days or more

2.253500R1/2B(15A)3/4B(20A)LH (Left Screw)25A
1 Piece(s)Available

13 Days or more

2.253500R1/2B(15A)3/4B(20A)RH (Right Screw)25A
1 Piece(s)Available

13 Days or more

1.672000R3/4B(20A)1B(25A)LH (Left Screw)32A
1 Piece(s)Available

13 Days or more

1.672000R3/4B(20A)1B(25A)RH (Right Screw)32A
1 Piece(s)Available

13 Days or more

1.672000R3/4B(20A)1B(25A)LH (Left Screw)40A
1 Piece(s)Available

13 Days or more

1.672000R3/4B(20A)1B(25A)RH (Right Screw)40A
1 Piece(s)Available

13 Days or more

1.18750R1B(25A)1 1/2B(40A)LH (Left Screw)50A
1 Piece(s)Available

13 Days or more

1.18750R1B(25A)1 1/2B(40A)RH (Right Screw)50A
1 Piece(s)Available

13 Days or more

2.253500G3/8B(10A)1/2B(15A)LH (Left Screw)15A
1 Piece(s)Available

13 Days or more

2.253500G3/8B(10A)1/2B(15A)RH (Right Screw)15A
1 Piece(s)Available

13 Days or more

2.253500G3/8B(10A)1/2B(15A)LH (Left Screw)20A
1 Piece(s)Available

13 Days or more

2.253500G3/8B(10A)1/2B(15A)RH (Right Screw)20A
1 Piece(s)Available

13 Days or more

2.253500G1/2B(15A)3/4B(20A)LH (Left Screw)25A
1 Piece(s)Available

13 Days or more

2.253500G1/2B(15A)3/4B(20A)RH (Right Screw)25A
1 Piece(s)Available

13 Days or more

1.672000G3/4B(20A)1B(25A)LH (Left Screw)32A
1 Piece(s)Available

13 Days or more

1.672000G3/4B(20A)1B(25A)RH (Right Screw)32A
1 Piece(s)Available

13 Days or more

1.672000G3/4B(20A)1B(25A)LH (Left Screw)40A
1 Piece(s)Available

13 Days or more

1.672000G3/4B(20A)1B(25A)RH (Right Screw)40A
1 Piece(s)Available

13 Days or more

2.253500M3/8B(10A)1/2B(15A)LH (Left Screw)15A
1 Piece(s)Available

13 Days or more

2.253500M3/8B(10A)1/2B(15A)RH (Right Screw)15A
1 Piece(s)Available

13 Days or more

2.253500M3/8B(10A)1/2B(15A)LH (Left Screw)20A
1 Piece(s)Available

13 Days or more

2.253500M3/8B(10A)1/2B(15A)RH (Right Screw)20A
1 Piece(s)Available

13 Days or more

2.253500M1/2B(15A)3/4B(20A)LH (Left Screw)25A
1 Piece(s)Available

13 Days or more

2.253500M1/2B(15A)3/4B(20A)RH (Right Screw)25A
1 Piece(s)Available

13 Days or more

1.672000M3/4B(20A)1B(25A)LH (Left Screw)32A
1 Piece(s)Available

13 Days or more

1.672000M3/4B(20A)1B(25A)RH (Right Screw)32A
1 Piece(s)Available

13 Days or more

1.672000M3/4B(20A)1B(25A)LH (Left Screw)40A
1 Piece(s)Available

13 Days or more

1.672000M3/4B(20A)1B(25A)RH (Right Screw)40A
1 Piece(s)Available

20 Days or more

2.253500NPT3/8B(10A)1/2B(15A)LH (Left Screw)15A
1 Piece(s)Available

20 Days or more

2.253500NPT3/8B(10A)1/2B(15A)RH (Right Screw)15A
1 Piece(s)Available

20 Days or more

2.253500NPT3/8B(10A)1/2B(15A)LH (Left Screw)20A
1 Piece(s)Available

20 Days or more

2.253500NPT3/8B(10A)1/2B(15A)RH (Right Screw)20A
1 Piece(s)Available

20 Days or more

2.253500NPT1/2B(15A)3/4B(20A)LH (Left Screw)25A
1 Piece(s)Available

20 Days or more

2.253500NPT1/2B(15A)3/4B(20A)RH (Right Screw)25A
1 Piece(s)Available

20 Days or more

1.672000NPT3/4B(20A)1B(25A)LH (Left Screw)32A
1 Piece(s)Available

20 Days or more

1.672000NPT3/4B(20A)1B(25A)RH (Right Screw)32A
1 Piece(s)Available

20 Days or more

1.672000NPT3/4B(20A)1B(25A)LH (Left Screw)40A
1 Piece(s)Available

20 Days or more

1.672000NPT3/4B(20A)1B(25A)RH (Right Screw)40A
1 Piece(s)Available

20 Days or more

1.18750NPT1B(25A)1 1/2B(40A)LH (Left Screw)50A
1 Piece(s)Available

20 Days or more

1.18750NPT1B(25A)1 1/2B(40A)RH (Right Screw)50A
1 Piece(s)Available

20 Days or more

2.253500UNF3/8B(10A)1/2B(15A)LH (Left Screw)15A
1 Piece(s)Available

20 Days or more

2.253500UNF3/8B(10A)1/2B(15A)RH (Right Screw)15A
1 Piece(s)Available

20 Days or more

2.253500UNS3/8B(10A)1/2B(15A)LH (Left Screw)20A
1 Piece(s)Available

20 Days or more

2.253500UNS3/8B(10A)1/2B(15A)RH (Right Screw)20A
1 Piece(s)Available

20 Days or more

2.253500UNF1/2B(15A)3/4B(20A)LH (Left Screw)25A
1 Piece(s)Available

20 Days or more

2.253500UNF1/2B(15A)3/4B(20A)RH (Right Screw)25A
1 Piece(s)Available

20 Days or more

1.672000UN3/4B(20A)1B(25A)LH (Left Screw)32A
1 Piece(s)Available

20 Days or more

1.672000UN3/4B(20A)1B(25A)RH (Right Screw)32A
1 Piece(s)Available

20 Days or more

1.672000UN3/4B(20A)1B(25A)LH (Left Screw)40A
1 Piece(s)Available

20 Days or more

1.672000UN3/4B(20A)1B(25A)RH (Right Screw)40A

Loading...

  1. 1

Basic Information

Types Fixed Duplex Inner Tube Applicable Fluids Water / Oil Max. Operating Temperature(℃) 150
Types of connection Screw Mounting Type Types of Connection Screw for Elbow Side (Composite) Rc Types of Connection Screw for Head Side (Composite) Rc

Additional Products in this Category

Tech Support