(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pressure Rotary Joint Pearl Rotary Joint RXE1300 (Single Direction Screw-in Type) (Part Numbers)

Pressure Rotary Joint Pearl Rotary Joint RXE1300 (Single Direction Screw-in Type)
  • Volume Discount

RXE1300 (Singe, screwed type) is a rotary joint for supplying the medium to rotary equipment in a stable manner.

PDF

Part Number

Configured Part Number is shown.

Part Number
RXE1310LH
RXE1310RH
RXE1315LH
RXE1315RH
RXE1320LH
RXE1320RH
RXE1325LH
RXE1325RH
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Connection Thread Supply Side (Single unit, swivel) Nominal Connection Thread Exhaust Side (Single unit, swivel) Mounting Screw Direction
1 Piece(s)Available

13 Days or more

[3/8B] 3/8M16x1.5LH (Left Screw)
1 Piece(s)Available

14 Days or more

[3/8B] 3/8M16x1.5RH (Right Screw)
1 Piece(s)Available

13 Days or more

[1/2B] 1/2M22x1.5LH (Left Screw)
1 Piece(s)Available

13 Days or more

[1/2B] 1/2M22x1.5RH (Right Screw)
1 Piece(s)Available

13 Days or more

[3/4B] 3/4M25x1.5LH (Left Screw)
1 Piece(s)Available

13 Days or more

[3/4B] 3/4M25x1.5RH (Right Screw)
1 Piece(s)Available

13 Days or more

[1B] 1M33x1.5LH (Left Screw)
1 Piece(s)Available

13 Days or more

[1B] 1M33x1.5RH (Right Screw)

Loading...

  1. 1

Basic Information

Types Simplex Applicable Fluids Water / Air / Steam / Gas / Oil Max. Operating Temperature(℃) 100
Max. Operating Pressure(MPa) 1 Max. Rotational Speed(r.p.m) 3500 Types of connection Screw Mounting Type
Type of Connection Thread Supply Side (Single unit, swivel) Rc Type of Connection Thread Exhaust Side (Single unit, swivel) M

Additional Products in this Category

Tech Support