(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pressure Rotary Joint Pearl Rotary Joint RXE1000 (Single Direction Screw-in Type) (Part Numbers)

Pressure Rotary Joint Pearl Rotary Joint RXE1000 (Single Direction Screw-in Type)
  • Volume Discount

RXE1000 (Singe, screwed type) is a rotary joint for supplying the medium to rotary equipment in a stable manner.

PDF

Part Number

Configured Part Number is shown.

Part Number
RXE1008LH
RXE1008RH
RXE1010LH
RXE1010RH
RXE1015LH
RXE1015RH
RXE1020LH
RXE1020RH
RXE1025LH
RXE1025RH
RXE1032LH
RXE1032RH
RXE1040LH
RXE1040RH
RXE1050LH
RXE1050RH
RXE1110LH
RXE1110RH
RXE1115LH
RXE1115RH
RXE1120LH
RXE1120RH
RXE1125LH
RXE1125RH
RXE1132LH
RXE1132RH
RXE1140LH
RXE1140RH
RXE1210LH
RXE1210RH
RXE1215LH
RXE1215RH
RXE1220LH
RXE1220RH
RXE1225LH
RXE1225RH
RXE1232LH
RXE1232RH
RXE1240LH
RXE1240RH
RXE1610LH
RXE1610RH
RXE1615LH
RXE1615RH
RXE1620LH
RXE1620RH
RXE1625LH
RXE1625RH
RXE1632LH
RXE1632RH
RXE1640LH
RXE1640RH
RXE1650LH
RXE1650RH
RXE1710LH
RXE1710RH
RXE1715LH
RXE1715RH
RXE1720LH
RXE1720RH
RXE1725LH
RXE1725RH
RXE1732LH
RXE1732RH
RXE1740LH
RXE1740RH
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
Max. Rotational Speed
(r.p.m)
Type of Connection Thread Supply Side (Single unit, swivel) Type of Connection Thread Exhaust Side (Single unit, swivel) Nominal Connection Thread Supply Side (Single unit, swivel) Nominal Connection Thread Exhaust Side (Single unit, swivel) Mounting Screw Direction
1 Piece(s)Available

10 Days or more

2.253500RcR[1/4B] 1/4[1/4B] 1/4LH (Left Screw)
1 Piece(s)Available

Same day

Stock

2.253500RcR[1/4B] 1/4[1/4B] 1/4RH (Right Screw)
1 Piece(s)Available

10 Days or more

2.253500RcR[3/8B] 3/8[3/8B] 3/8LH (Left Screw)
1 Piece(s)Available

8 Days or more

2.253500RcR[3/8B] 3/8[3/8B] 3/8RH (Right Screw)
1 Piece(s)Available

8 Days or more

2.253500RcR[1/2B] 1/2[1/2B] 1/2LH (Left Screw)
1 Piece(s)Available

8 Days or more

2.253500RcR[1/2B] 1/2[1/2B] 1/2RH (Right Screw)
1 Piece(s)Available

10 Days or more

2.253500RcR[3/4B] 3/4[3/4B] 3/4LH (Left Screw)
1 Piece(s)Available

10 Days or more

2.253500RcR[3/4B] 3/4[3/4B] 3/4RH (Right Screw)
1 Piece(s)Available

10 Days or more

2.253500RcR[1B] 1[1B] 1LH (Left Screw)
1 Piece(s)Available

10 Days or more

2.253500RcR[1B] 1[1B] 1RH (Right Screw)
1 Piece(s)Available

10 Days or more

1.672000RcR[1 1/4B] 1 1/4[1 1/4B] 1 1/4LH (Left Screw)
1 Piece(s)Available

10 Days or more

1.672000RcR[1 1/4B] 1 1/4[1 1/4B] 1 1/4RH (Right Screw)
1 Piece(s)Available

10 Days or more

1.672000RcR[1 1/2B] 1 1/2[1 1/2B] 1 1/2LH (Left Screw)
1 Piece(s)Available

10 Days or more

1.672000RcR[1 1/2B] 1 1/2[1 1/2B] 1 1/2RH (Right Screw)
1 Piece(s)Available

10 Days or more

1.18750RcR[2B] 2[2B] 2LH (Left Screw)
1 Piece(s)Available

10 Days or more

1.18750RcR[2B] 2[2B] 2RH (Right Screw)
1 Piece(s)Available

13 Days or more

2.253500RcG[3/8B] 3/8[3/8B] 3/8LH (Left Screw)
1 Piece(s)Available

13 Days or more

2.253500RcG[3/8B] 3/8[3/8B] 3/8RH (Right Screw)
1 Piece(s)Available

13 Days or more

2.253500RcG[1/2B] 1/2[1/2B] 1/2LH (Left Screw)
1 Piece(s)Available

13 Days or more

2.253500RcG[1/2B] 1/2[1/2B] 1/2RH (Right Screw)
1 Piece(s)Available

13 Days or more

2.253500RcG[3/4B] 3/4[3/4B] 3/4LH (Left Screw)
1 Piece(s)Available

13 Days or more

2.253500RcG[3/4B] 3/4[3/4B] 3/4RH (Right Screw)
1 Piece(s)Available

13 Days or more

2.253500RcG[1B] 1[1B] 1LH (Left Screw)
1 Piece(s)Available

13 Days or more

2.253500RcG[1B] 1[1B] 1RH (Right Screw)
1 Piece(s)Available

13 Days or more

1.672000RcG[1 1/4B] 1 1/4[1 1/4B] 1 1/4LH (Left Screw)
1 Piece(s)Available

13 Days or more

1.672000RcG[1 1/4B] 1 1/4[1 1/4B] 1 1/4RH (Right Screw)
1 Piece(s)Available

13 Days or more

1.672000RcG[1 1/2B] 1 1/2[1 1/2B] 1 1/2LH (Left Screw)
1 Piece(s)Available

13 Days or more

1.672000RcG[1 1/2B] 1 1/2[1 1/2B] 1 1/2RH (Right Screw)
1 Piece(s)Available

13 Days or more

2.253500RcM[3/8B] 3/8M16x1.5LH (Left Screw)
1 Piece(s)Available

13 Days or more

2.253500RcM[3/8B] 3/8M16x1.5RH (Right Screw)
1 Piece(s)Available

13 Days or more

2.253500RcM[1/2B] 1/2M22x1.5LH (Left Screw)
1 Piece(s)Available

13 Days or more

2.253500RcM[1/2B] 1/2M22x1.5RH (Right Screw)
1 Piece(s)Available

13 Days or more

2.253500RcM[3/4B] 3/4M26x1.5LH (Left Screw)
1 Piece(s)Available

13 Days or more

2.253500RcM[3/4B] 3/4M26x1.5RH (Right Screw)
1 Piece(s)Available

13 Days or more

2.253500RcM[1B] 1M35x1.5LH (Left Screw)
1 Piece(s)Available

13 Days or more

2.253500RcM[1B] 1M35x1.5RH (Right Screw)
1 Piece(s)Available

13 Days or more

1.672000RcM[1 1/4B] 1 1/4M42x1.5LH (Left Screw)
1 Piece(s)Available

13 Days or more

1.672000RcM[1 1/4B] 1 1/4M42x1.5RH (Right Screw)
1 Piece(s)Available

13 Days or more

1.672000RcM[1 1/2B] 1 1/2M50x1.5LH (Left Screw)
1 Piece(s)Available

13 Days or more

1.672000RcM[1 1/2B] 1 1/2M50x1.5RH (Right Screw)
1 Piece(s)Available

13 Days or more

2.253500NPTNPT[3/8B] 3/8[3/8B] 3/8LH (Left Screw)
1 Piece(s)Available

13 Days or more

2.253500NPTNPT[3/8B] 3/8[3/8B] 3/8RH (Right Screw)
1 Piece(s)Available

13 Days or more

2.253500NPTNPT[1/2B] 1/2[1/2B] 1/2LH (Left Screw)
1 Piece(s)Available

13 Days or more

2.253500NPTNPT[1/2B] 1/2[1/2B] 1/2RH (Right Screw)
1 Piece(s)Available

13 Days or more

2.253500NPTNPT[3/4B] 3/4[3/4B] 3/4LH (Left Screw)
1 Piece(s)Available

13 Days or more

2.253500NPTNPT[3/4B] 3/4[3/4B] 3/4RH (Right Screw)
1 Piece(s)Available

13 Days or more

2.253500NPTNPT[1B] 1[1B] 1LH (Left Screw)
1 Piece(s)Available

13 Days or more

2.253500NPTNPT[1B] 1[1B] 1RH (Right Screw)
1 Piece(s)Available

13 Days or more

1.672000NPTNPT[1 1/4B] 1 1/4[1 1/4B] 1 1/4LH (Left Screw)
1 Piece(s)Available

13 Days or more

1.672000NPTNPT[1 1/4B] 1 1/4[1 1/4B] 1 1/4RH (Right Screw)
1 Piece(s)Available

13 Days or more

1.672000NPTNPT[1 1/2B] 1 1/2[1 1/2B] 1 1/2LH (Left Screw)
1 Piece(s)Available

13 Days or more

1.672000NPTNPT[1 1/2B] 1 1/2[1 1/2B] 1 1/2RH (Right Screw)
1 Piece(s)Available

13 Days or more

1.18750NPTNPT[2B] 2[2B] 2LH (Left Screw)
1 Piece(s)Available

13 Days or more

1.18750NPTNPT[2B] 2[2B] 2RH (Right Screw)
1 Piece(s)Available

13 Days or more

2.253500NPTUNF[3/8B] 3/85/8-18LH (Left Screw)
1 Piece(s)Available

13 Days or more

2.253500NPTUNF[3/8B] 3/85/8-18RH (Right Screw)
1 Piece(s)Available

13 Days or more

2.253500NPTUNF[1/2B] 1/23/4-16LH (Left Screw)
1 Piece(s)Available

13 Days or more

2.253500NPTUNF[1/2B] 1/23/4-16RH (Right Screw)
1 Piece(s)Available

13 Days or more

2.253500NPTUNS[3/4B] 3/41-14LH (Left Screw)
1 Piece(s)Available

13 Days or more

2.253500NPTUNS[3/4B] 3/41-14RH (Right Screw)
1 Piece(s)Available

13 Days or more

2.253500NPTUNF[1B] 11 1/2-12LH (Left Screw)
1 Piece(s)Available

13 Days or more

2.253500NPTUNF[1B] 11 1/2-12RH (Right Screw)
1 Piece(s)Available

13 Days or more

1.672000NPTUN[1 1/4B] 1 1/41 3/4-12LH (Left Screw)
1 Piece(s)Available

13 Days or more

1.672000NPTUN[1 1/4B] 1 1/41 3/4-12RH (Right Screw)
1 Piece(s)Available

13 Days or more

1.672000NPTUN[1 1/2B] 1 1/22-12LH (Left Screw)
1 Piece(s)Available

13 Days or more

1.672000NPTUN[1 1/2B] 1 1/22-12RH (Right Screw)

Loading...

  1. 1

Basic Information

Types Simplex Applicable Fluids Water / Air / Steam / Gas / Oil Max. Operating Temperature(℃) 100
Types of connection Screw Mounting Type

Additional Products in this Category

Tech Support