(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pressure Rotary Joint Pearl Rotary Joint KCL (Single Direction Screw-in Type)

Pressure Rotary Joint Pearl Rotary Joint KCL (Single Direction Screw-in Type)
  • Volume Discount

KCL (Single, screwed type) is a rotary joint for supplying the medium to rotary equipment in a stable manner.

PDF

Part Number

Configured Part Number is shown.

Part Number
KCL6ALH
KCL6ARH
KCL8ALH
KCL8ARH
KCL10ALH
KCL10ARH
KCL15ALH
KCL15ARH
KCL20ALH
KCL20ARH
KCL25ALH
KCL25ARH
KCL32ALH
KCL32ARH
KCL50ALH
KCL50ARH
KCL65ALH
KCL65ARH
KCLF10A
KCLF15A
KCLF20A
KCLF25A
KCLF32A
KCLF50A
KCLF65A
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Rotational Speed
(r.p.m)
Types of connection Type of Connection Thread Exhaust Side (Single unit, swivel) Nominal Connection Thread Supply Side (Single unit, swivel) Nominal Connection Thread Exhaust Side (Single unit, swivel) Nominal of Flange Connection Mounting Screw Direction
1 Piece(s)Available

13 Days or more

1500Screw Mounting TypeR[1/8B] 1/8[1/8B] 1/8-LH (Left Screw)
1 Piece(s)Available

8 Days or more

1500Screw Mounting TypeR[1/8B] 1/8[1/8B] 1/8-RH (Right Screw)
1 Piece(s)Available

8 Days or more

1500Screw Mounting TypeR[1/4B] 1/4[1/4B] 1/4-LH (Left Screw)
1 Piece(s)Available

8 Days or more

1500Screw Mounting TypeR[1/4B] 1/4[1/4B] 1/4-RH (Right Screw)
1 Piece(s)Available

10 Days or more

1500Screw Mounting TypeR[3/8B] 3/8[3/8B] 3/8-LH (Left Screw)
1 Piece(s)Available

8 Days or more

1500Screw Mounting TypeR[3/8B] 3/8[3/8B] 3/8-RH (Right Screw)
1 Piece(s)Available

10 Days or more

1500Screw Mounting TypeR[1/2B] 1/2[1/2B] 1/2-LH (Left Screw)
1 Piece(s)Available

8 Days or more

1500Screw Mounting TypeR[1/2B] 1/2[1/2B] 1/2-RH (Right Screw)
1 Piece(s)Available

10 Days or more

1500Screw Mounting TypeR[3/4B] 3/4[3/4B] 3/4-LH (Left Screw)
1 Piece(s)Available

8 Days or more

1500Screw Mounting TypeR[3/4B] 3/4[3/4B] 3/4-RH (Right Screw)
1 Piece(s)Available

10 Days or more

1500Screw Mounting TypeR[1B] 1[1B] 1-LH (Left Screw)
1 Piece(s)Available

8 Days or more

1500Screw Mounting TypeR[1B] 1[1B] 1-RH (Right Screw)
1 Piece(s)Available

10 Days or more

1000Screw Mounting TypeR[1 1/4B] 1 1/4[1 1/4B] 1 1/4-LH (Left Screw)
1 Piece(s)Available

10 Days or more

1000Screw Mounting TypeR[1 1/4B] 1 1/4[1 1/4B] 1 1/4-RH (Right Screw)
1 Piece(s)Available

13 Days or more

1000Screw Mounting TypeR[2B] 2[2B] 2-LH (Left Screw)
1 Piece(s)Available

13 Days or more

1000Screw Mounting TypeR[2B] 2[2B] 2-RH (Right Screw)
1 Piece(s)Available

13 Days or more

1000Screw Mounting TypeR[2 1/2B] 2 1/2[2 1/2B] 2 1/2-LH (Left Screw)
1 Piece(s)Available

13 Days or more

1000Screw Mounting TypeR[2 1/2B] 2 1/2[2 1/2B] 2 1/2-RH (Right Screw)
1 Piece(s)Available

13 Days or more

1500Screw and Flange Mounting-[3/8B] 3/8-[3/8B] 3/8B(10A)-
1 Piece(s)Available

13 Days or more

1500Screw and Flange Mounting-[1/2B] 1/2-[1/2B] 1/2B(15A)-
1 Piece(s)Available

13 Days or more

1500Screw and Flange Mounting-[3/4B] 3/4-[3/4B] 3/4B(20A)-
1 Piece(s)Available

13 Days or more

1500Screw and Flange Mounting-[1B] 1-[1B] 1B(25A)-
1 Piece(s)Available

13 Days or more

1000Screw and Flange Mounting-[1 1/4B] 1 1/4-[1 1/4B] 1 1/4B(32A)-
1 Piece(s)Available

13 Days or more

1000Screw and Flange Mounting-[2B] 2-[2B] 2B(50A)-
1 Piece(s)Available

13 Days or more

1000Screw and Flange Mounting-[2 1/2B] 2 1/2-[2 1/2B] 2 1/2B(65A)-

Loading...

  1. 1

Basic Information

Types Simplex Applicable Fluids Water / Air / Gas / Oil Max. Operating Temperature(℃) 100
Max. Operating Pressure(MPa) 0.98 Type of Connection Thread Supply Side (Single unit, swivel) Rc

Additional Products in this Category

Tech Support