(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Tool Series Spout Gun SP Series SP500 (Part Numbers)

Air Tool Series Spout Gun SP Series SP500
  • Volume Discount

A shower gun for manufacturing machinery (water and oil only). High-flow rate shower type.

Part Number

Configured Part Number is shown.

SP500

Part Number
SP500
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Types Air Blow Gun Body and Nozzles Nozzle Shape Standard Features Standard
Air Supply Port Connection Type Female Thread Nozzle Mounting Screw Male thread Body Material Aluminum Diecast
Nozzle Material Brass Rod Nozzle O.D.(mm) 26

Please check the type/dimensions/specifications of the part SP500 in the Air Tool Series Spout Gun SP Series SP500 series.

Additional Products in this Category

Tech Support