(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Joint Series Fitting Part No. 24 Elbow

Part Number

Configured Part Number is shown.

Part Number
NO.24X1/4X1/4
NO.24X1/4X1/8
NO.24X1/4X45
NO.24X1/8X1/8
NO.24X3/8X1/4
NO.24X3/8X3/8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnection Type Thread Nominal M1 Thread Nominal M2
1 Piece(s)Available

8 Days or more

10Screw⇔Screw Same Diameter・Different Type1/4B(8A)1/4B(8A)
1 Piece(s)Available

8 Days or more

10Screw⇔Screw Different Diameter1/4B(8A)1/8B(6A)
1 Piece(s)Available

8 Days or more

10Screw⇔Screw Same Diameter・Different Type1/4B(8A)1/4B(8A)
1 Piece(s)Available

8 Days or more

10Screw⇔Screw Same Diameter・Different Type1/8B(6A)1/8B(6A)
1 Piece(s)Available

10 Days or more

10Screw⇔Screw Different Diameter3/8B(10A)1/4B(8A)
1 Piece(s)Available

8 Days or more

10Screw⇔Screw Same Diameter・Different Type3/8B(10A)3/8B(10A)

Loading...

  1. 1

Basic Information

Material Brass Rod Connection Thread Type M1 R Connection Thread Type M2 Rc
Surface Treatment No Applicable Fluid Air Type Fitting
Interior Resin Lining No

Additional Products in this Category

Tech Support