(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Joint Series-Fitting No. 04-Joint Nipple (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
NO.04X1/2
NO.04X1/2N
NO.04X1/2X1/4
NO.04X1/2X1/4N
NO.04X1/2X3/8
NO.04X1/2X3/8N
NO.04X1/4
NO.04X1/4N
NO.04X1/4X1/8
NO.04X1/4X1/8N
NO.04X1/8
NO.04X1/8N
NO.04X3/8
NO.04X3/8N
NO.04X3/8X1/4
NO.04X3/8X1/4N
NO.04X3/8X1/8
NO.04X3/8X1/8N
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnection Type Connection Thread Type M2 Thread Nominal M1 Thread Nominal M2 Surface Treatment
1 Piece(s)Available

10 Days or more

10Screw⇔Screw Same Diameter・Different Type-1/2B(15A)-Chrome Plating
1 Piece(s)Available

10 Days or more

10Screw⇔Screw Same Diameter・Different Type-1/2B(15A)-No
1 Piece(s)Available

10 Days or more

10Screw⇔Screw Different DiameterG (Threaded)1/2B(15A)1/4B(8A)Chrome Plating
1 Piece(s)Available

10 Days or more

10Screw⇔Screw Different DiameterG (Threaded)1/2B(15A)1/4B(8A)No
1 Piece(s)Available

10 Days or more

10Screw⇔Screw Different DiameterG (Threaded)1/2B(15A)3/8B(10A)Chrome Plating
1 Piece(s)Available

10 Days or more

10Screw⇔Screw Different DiameterG (Threaded)1/2B(15A)3/8B(10A)No
1 Piece(s)Available

10 Days or more

10Screw⇔Screw Same Diameter・Different Type-1/4B(8A)-Chrome Plating
1 Piece(s)Available

8 Days or more

10Screw⇔Screw Same Diameter・Different Type-1/4B(8A)-No
1 Piece(s)Available

8 Days or more

10Screw⇔Screw Different DiameterG (Threaded)1/4B(8A)1/8B(6A)Chrome Plating
1 Piece(s)Available

10 Days or more

10Screw⇔Screw Different DiameterG (Threaded)1/4B(8A)1/8B(6A)No
1 Piece(s)Available

10 Days or more

10Screw⇔Screw Same Diameter・Different Type-1/8B(6A)-Chrome Plating
1 Piece(s)Available

10 Days or more

10Screw⇔Screw Same Diameter・Different Type-1/8B(6A)-No
1 Piece(s)Available

10 Days or more

10Screw⇔Screw Same Diameter・Different Type-3/8B(10A)-Chrome Plating
1 Piece(s)Available

10 Days or more

10Screw⇔Screw Same Diameter・Different Type-3/8B(10A)-No
1 Piece(s)Available

10 Days or more

10Screw⇔Screw Different DiameterG (Threaded)3/8B(10A)1/4B(8A)Chrome Plating
1 Piece(s)Available

10 Days or more

10Screw⇔Screw Different DiameterG (Threaded)3/8B(10A)1/4B(8A)No
1 Piece(s)Available

10 Days or more

-Screw⇔Screw Different DiameterG (Threaded)3/8B(10A)1/8B(6A)Chrome Plating
1 Piece(s)Available

10 Days or more

-Screw⇔Screw Different DiameterG (Threaded)3/8B(10A)1/8B(6A)No

Loading...

  1. 1

Basic Information

Material Brass Rod Connecting Shape Double nipple Connection Thread Type M1 G (Threaded)
Applicable Fluid Air Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support