(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Joint Series Long Nipple

Part Number

Configured Part Number is shown.

Part Number
LN1-50
LN1-60
LN1-70
LN1-80
LN1-90
LN1-100
LN1-110
LN1-120
LN1-130
LN1-140
LN1-150
LN1-160
LN1-170
LN1-180
LN1-190
LN1-200
LN2-50
LN2-60
LN2-80
LN2-90
LN2-100
LN2-110
LN2-120
LN2-130
LN2-140
LN2-150
LN2-160
LN2-170
LN2-180
LN2-190
LN2-200
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Nominal M1 Thread Nominal M2 L d
1 Piece(s)Available

8 Days or more

101/8B(6A)1/8B(6A)506
1 Piece(s)Available

8 Days or more

101/8B(6A)1/8B(6A)606
1 Piece(s)Available

8 Days or more

101/8B(6A)1/8B(6A)706
1 Piece(s)Available

10 Days or more

101/8B(6A)1/8B(6A)806
1 Piece(s)Available

8 Days or more

101/8B(6A)1/8B(6A)906
1 Piece(s)Available

10 Days or more

101/8B(6A)1/8B(6A)1006
1 Piece(s)Available

8 Days or more

101/8B(6A)1/8B(6A)1106
1 Piece(s)Available

8 Days or more

101/8B(6A)1/8B(6A)1206
1 Piece(s)Available

10 Days or more

101/8B(6A)1/8B(6A)1306
1 Piece(s)Available

10 Days or more

101/8B(6A)1/8B(6A)1406
1 Piece(s)Available

10 Days or more

101/8B(6A)1/8B(6A)1506
1 Piece(s)Available

10 Days or more

101/8B(6A)1/8B(6A)1606
1 Piece(s)Available

10 Days or more

101/8B(6A)1/8B(6A)1706
1 Piece(s)Available

10 Days or more

101/8B(6A)1/8B(6A)1806
1 Piece(s)Available

10 Days or more

101/8B(6A)1/8B(6A)1906
1 Piece(s)Available

10 Days or more

101/8B(6A)1/8B(6A)2006
1 Piece(s)Available

8 Days or more

101/4B(8A)1/4B(8A)507
1 Piece(s)Available

8 Days or more

101/4B(8A)1/4B(8A)607
1 Piece(s)Available

8 Days or more

101/4B(8A)1/4B(8A)807
1 Piece(s)Available

10 Days or more

101/4B(8A)1/4B(8A)907
1 Piece(s)Available

8 Days or more

101/4B(8A)1/4B(8A)1007
1 Piece(s)Available

10 Days or more

101/4B(8A)1/4B(8A)1107
1 Piece(s)Available

10 Days or more

101/4B(8A)1/4B(8A)1207
1 Piece(s)Available

8 Days or more

101/4B(8A)1/4B(8A)1307
1 Piece(s)Available

10 Days or more

101/4B(8A)1/4B(8A)1407
1 Piece(s)Available

10 Days or more

101/4B(8A)1/4B(8A)1507
1 Piece(s)Available

10 Days or more

101/4B(8A)1/4B(8A)1607
1 Piece(s)Available

10 Days or more

101/4B(8A)1/4B(8A)1707
1 Piece(s)Available

10 Days or more

101/4B(8A)1/4B(8A)1807
1 Piece(s)Available

10 Days or more

101/4B(8A)1/4B(8A)1907
1 Piece(s)Available

10 Days or more

101/4B(8A)1/4B(8A)2007

Loading...

  1. 1

Basic Information

Material Brass Rod Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Long Nipples
Connection Thread Type M1 R Connection Thread Type M2 Rc Surface Treatment No
Applicable Fluid Air Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support