(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Silicone Hose for Food Products

Silicone Hose for Food Products
  • Volume Discount

[Features]
· Uses: High and low temperature equipment such as equipment used for soft drinks, air conditioning, transformers, FA, etc.
· Can also be used under a wide range of temperatures from -30°C to 150°C.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SH-5-10
SH-6-10
SH-8-3
SH-8-5
SH-8-10
SH-9-3
SH-9-5
SH-9-10
SH-12-3
SH-12-5
SH-12-10
SH-15-3
SH-15-10
SH-19-3
SH-19-5
SH-25-3
SH-25-5
SH-25-10
SH-32-3
SH-32-5
SH-32-10
SH-38-3
SH-38-5
SH-38-10
SH-50-6
Part NumberMinimum order quantityVolume DiscountDays to Ship Operating Pressure Range
(MPa)
O.D.
(Ø)
Nominal I.D. d
(φ)
Minimum Bending Radius
(mm)
Standard Length
(m)
1 Piece(s)Available

11 Days or more

~1.010.657010
1 Piece(s)Available

11 Days or more

~1.012.368010
1 Piece(s)Available

8 Days or more

~1.014.38903
1 Piece(s)Available

11 Days or more

~1.014.38905
1 Piece(s)Available

11 Days or more

~1.014.389010
1 Piece(s)Available

8 Days or more

~1.016.591003
1 Piece(s)Available

11 Days or more

~1.016.591005
1 Piece(s)Available

11 Days or more

~1.016.5910010
1 Piece(s)Available

8 Days or more

~0.520.1121303
1 Piece(s)Available

11 Days or more

~0.520.1121305
1 Piece(s)Available

26 Days or more

~0.520.11213010
1 Piece(s)Available

12 Days or more

~0.524.1151503
1 Piece(s)Available

11 Days or more

~0.524.11515010
1 Piece(s)Available

26 Days or more

~0.528.2191803
1 Piece(s)Available

14 Days or more

~0.528.2191805
1 Piece(s)Available

12 Days or more

~0.535.6253003
1 Piece(s)Available

11 Days or more

~0.535.6253005
1 Piece(s)Available

11 Days or more

~0.535.62530010
1 Piece(s)Available

11 Days or more

~0.543.8323603
1 Piece(s)Available

11 Days or more

~0.543.8323605
1 Piece(s)Available

11 Days or more

~0.543.83236010
1 Piece(s)Available

11 Days or more

~0.550.7384303
1 Piece(s)Available

11 Days or more

~0.550.7384305
1 Piece(s)Available

11 Days or more

~0.550.73843010
1 Piece(s)Available

15 Days or more

~0.565505506

Loading...

  1. 1

Basic Information

Fluid Water / Chemical / Foods Fitting Used No Hose Inner Layer Material Silicone
Outer Layer Color Translucent White Properties Chemical Resistance / Transparency / Flexibility / Crush Strength Operating Temperature Range(℃) -30::150

Additional Products in this Category

Tech Support