(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Painting Hose/Sun Paint Tube (P)

Painting Hose/Sun Paint Tube (P)
  • Volume Discount

Achieve good flexibility through the use of a solvent-resistant urethane resin for the outer layer. This tube is designed to improve the workability of painting processes.

[Features]
・Reduces operator workload

PDF

Part Number

Configured Part Number is shown.

P-7

 
Part Number
P-7
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Fluid Paint, Solvent Fitting Used No Hose Inner Layer Material Polyamide / Polyurethane Resin
Operating Pressure Range(MPa) ::0.5 Outer Layer Color Transparency O.D.(Ø) 10
Nominal I.D. d(φ) 7 Properties Pressure Resistance / Transparency / Flexibility Operating Temperature Range(℃) -20::60
Minimum Bending Radius(mm) 45 Standard Length(m) 100

Please check the type/dimensions/specifications of the part P-7 in the Painting Hose/Sun Paint Tube (P) series.

Additional Products in this Category

Tech Support