(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Industrial Hose - Super water Hose (SW-12)

Industrial Hose - Super water Hose SW-12
  • Volume Discount

[Features]
▪ Ideal for washing and water sprinkling in ships, gas stations, factories, agriculture and golf courses.
· Lightweight and excellent workability compared to rubber hoses.

PDF

Part Number

Configured Part Number is shown.

SW-12

 
Part Number
SW-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Operating Pressure Range
(MPa)
O.D.
(Ø)
Nominal I.D. d
(φ)
Minimum Bending Radius
(mm)
Standard Length
(m)
1 Piece(s)Available

11 Days or more

~0.7191263.5100

Loading...

  1. 1

Basic Information

Fluid Water Fitting Used No Hose Inner Layer Material Soft Polyvinyl Chloride
Outer Layer Color Green Properties Pressure Resistance / Oil Resistance / Flexibility / Crush Strength Operating Temperature Range(℃) -5::60

Please check the type/dimensions/specifications of the part SW-12 in the Industrial Hose - Super water Hose series.

Products like this...

Part Number
SW-15
SW-19
SW-25
SW-32
SW-38
Part NumberMinimum order quantityVolume DiscountDays to Ship Operating Pressure Range
(MPa)
O.D.
(Ø)
Nominal I.D. d
(φ)
Minimum Bending Radius
(mm)
Standard Length
(m)
1 Piece(s)Available

11 Days or more

~0.722.51575100
1 Piece(s)Available

11 Days or more

~0.7271995100
1 Piece(s)Available

11 Days or more

~0.733.525125100
1 Piece(s)Available

11 Days or more

~0.5433216060
1 Piece(s)Available

11 Days or more

~0.5503819060

Additional Products in this Category

Tech Support