(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Industrial Hose, Super Sun Spring Hose (Part Numbers)

Industrial Hose, Super Sun Spring Hose

A hard-wire embedded structure that withstands pressure. Excellent transparency; perfect for piping operation oil.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SP-6-[1-100/1]
SP-8-[1-100/1]
SP-9-[1-100/1]
SP-12-[1-100/1]
SP-15-[1-100/1]
SP-19-[1-50/1]
SP-25-[1-50/1]
SP-32-[1-40/1]
SP-38-[1-40/1]
SP-50-[1-40/1]
SP-90-[1-20/1]
SP-100-[1-20/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Operating Pressure Range
(MPa)
O.D.
(Ø)
Nominal I.D. d
(φ)
Minimum Bending Radius
(mm)
Length
(m)
1 Piece(s)

11 Days or more

~0.9116301 ~ 100
1 Piece(s)

11 Days or more

~0.913.58401 ~ 100
1 Piece(s)

11 Days or more

~0.8159451 ~ 100
1 Piece(s)

11 Days or more

~0.71812601 ~ 100
1 Piece(s)

11 Days or more

~0.62215751 ~ 100
1 Piece(s)

11 Days or more

~0.52619951 ~ 50
1 Piece(s)

11 Days or more

~0.533251251 ~ 50
1 Piece(s)

11 Days or more

~0.441321601 ~ 40
1 Piece(s)

11 Days or more

~0.448381901 ~ 40
1 Piece(s)

11 Days or more

~0.362502501 ~ 40
1 Piece(s)

11 Days or more

~0.3108904501 ~ 20
1 Piece(s)

11 Days or more

~0.31151005001 ~ 20

Loading...

  1. 1

Basic Information

Fluid Water / Powder / Oil Fitting Used No Hose Inner Layer Material Soft Polyvinyl Chloride
Outer Layer Color Transparency Properties Electrical Conductivity / Pressure Resistance / Oil Resistance / Transparency / Flexibility / Crush Strength / Vacuum Operating Temperature Range(℃) -5::60
Uses Fuel Oil Not Applicable

Additional Products in this Category

Tech Support