(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Increased pressure resistance. Uses a high elasticity resin. Fluid can easily be observed inside.
[Features]
· Compatible with various types of fluids such as injectable cement milk used for industrial equipment piping, various types of machinery (molding machines, printing machines, etc.), fabricating machines, excavating machines, and bridge construction.
· Lineup features excellent flexibility, transparency, pressure resistance, load resistance, and oil resistance for industrial applications.
Part Number
Configured Part Number is shown.
Part Number |
---|
SB-4-[1-100/1] |
SB-6-[1-100/1] |
SB-8-[1-100/1] |
SB-9-[1-100/1] |
SB-10-[1-100/1] |
SB-12-[1-100/1] |
SB-15-[1-100/1] |
SB-19-[1-50/1] |
SB-22-[1-50/1] |
SB-25-[1-50/1] |
SB-32-[1-50/1] |
SB-38-[1-50/1] |
SB-50-[1-40/1] |
SB-63-[1-20/1] |
SB-75-[1-20/1] |
SB-90-20 |
SB-100-20 |
Part Number |
---|
Loading...
Fluid | Water / Oil | Fitting Used | No | Hose Inner Layer Material | Soft Polyvinyl Chloride |
---|---|---|---|---|---|
Outer Layer Color | Transparent Blue | Properties | Pressure Resistance / Oil Resistance / Transparency / Flexibility / Crush Strength | Operating Temperature Range(℃) | -5::60 |
Uses Fuel Oil | Not Applicable |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy