(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flange Mount Bearing Units - Two-Bolt Diamond Flange, Silver Body, Cylindrical Hole with Set Screw, KFL Series

Flange Mount Bearing Units - Two-Bolt Diamond Flange, Silver Body, Cylindrical Hole with Set Screw, KFL Series
  • Volume Discount

Bearing Inner Diameter Shape: Cylindrical Bore Shape with Set Screw
Bearing Unit, Type: Diamond-Shaped Flange
Pillow Type, Category: Standard
Rolling Element Material: Stainless Steel
Surface Treatment: Not Provided
Unit Body Material: Silver
Unit, Type: Insert Bearing Unit
For complete product overview and details on Flange Mount Bearing Units - Two-Bolt Diamond Flange, Silver Body, Cylindrical Hole with Set Screw, KFL Series see the sections below:

PDF

Part Number

Configured Part Number is shown.

Part Number
KFL000
KFL001
KFL002
KFL003
KFL004
KFL005
KFL006
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. (mm)
(φ)
H
(mm)
Basic Load Rating Cr
(KN)
Basic Load Rating Cor
(KN)
1 Piece(s)Available

8 Days or more

1010604.62
1 Piece(s)Available

8 Days or more

1012635.12.4
1 Piece(s)Available

8 Days or more

1015675.62.8
1 Piece(s)Available

8 Days or more

10177163.3
1 Piece(s)Available

8 Days or more

1020909.355.1
1 Piece(s)Available

8 Days or more

10259510.15.8
1 Piece(s)Available

13 Days or more

103011213.28.3

Loading...

  1. 1
 

Basic Information

Unit, Type Insert Bearing Unit Bearing Unit, Type Diamond Flange Shape Unit Pillow Type, Category Standard
Type of Insert Bearing Cylindrical Bore Shape with Set Screw Unit Body Material Silver Rolling Element Material Stainless Steel
Surface Treatment No

Additional Products in this Category

Tech Support