(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]Diamond flange mount unit designed for weight reduction. ·Unit type: insert bearing unit. Allowable load of housing in the radial direction is approximately 1/2 of the basic dynamic load rating Cr of the bearing (assuming a safety rating of 4).
Part Number
Configured Part Number is shown.
BLF207
Unit No. | Bearing No. | Shaft Dia. | Dimensions inch mm | Bolt Size inch mm | Housing No. | Basic Load Ratings kN Cr C0r | Factor f 0 | Mass kg BLF | ||||||||||||
mm | inch | |||||||||||||||||||
d | H | L | A | J | N | A1 | A2 | S | BLF A0 B | |||||||||||
BLF201 | SB201 | 12 | 3 3/16 81 | 2 1/16 52 | 23/32 18 | 2 1/2 63.5 | 5/16 8 | 3/8 9.5 | 3/8 9.5 | 0.236 6 | 1 25.5 | 0.866 22 | 1/4 M6 | LF203 | 9.55 | 4.8 | 13.2 | 0.25 | ||
BLF201-8 | SB201-8 | 1/2 | ||||||||||||||||||
BLF202 | SB202 | 15 | ||||||||||||||||||
BLF202-10 | SB202-10 | 5/8 | ||||||||||||||||||
BLF203 | SB203 | 17 | ||||||||||||||||||
BLF204-12 BLF204 | SB204-12 SB204 | 20 | 3/4 | 3 17/32 90 | 2 3/8 60 | 25/32 20 | 2 13/16 71.5 | 25/64 10 | 7/16 11 | 7/16 11 | 0.276 7 | 1 5/32 29 | 0.984 25 | 5/16 M8 | LF204 | 12.8 | 6.65 | 13.2 | 0.33 | |
BLF205-14 BLF205-15 BLF205 BLF205-16 | SB205-14 SB205-15 SB205 SB205-16 | 25 | 7/8 15/16 1 | 3 3/4 95 | 2 17/32 64 | 25/32 20 | 2 63/64 76 | 25/64 10 | 7/16 11 | 7/16 11 | 0.295 7.5 | 1 3/16 30.5 | 1.063 27 | 5/16 M8 | LF205 | 14 | 7.85 | 13.9 | 0.38 | |
BLF206-18 BLF206 BLF206-19 BLF206-20 | SB206-18 SB206 SB206-19 SB206-20 | 30 | 1 1/8 1 3/16 1 1/4 | 4 7/16 113 | 3 76 | 7/8 22.5 | 3 9/16 90.5 | 15/32 12 | 15/32 12 | 15/32 12 | 0.315 8 | 1 11/32 34 | 1.181 30 | 3/8 M10 | LF206 | 19.5 | 11.3 | 13.9 | 0.57 | |
BLF207-20 | SB207-20 | 1 1/4 | 4 13/16 122 | 3 1/2 89 | 15/16 24 | 3 15/16 100 | 15/32 12 | 1/2 13 | 33/64 13 | 0.335 8.5 | 1 7/16 36.5 | 1.260 32 | 3/8 M10 | LF207 | 25.7 | 15.4 | 13.9 | 0.77 | ||
BLF207-22 BLF207 | SB207-22 SB207 | 35 | 1 5/16 1 3/8 | |||||||||||||||||
BLF207-23 | SB207-23 | 1 7/16 | ||||||||||||||||||
1. In Part No. of unit and units with covers, ?tting codes follow bore diameter codes. (See Table 10.5 in P.62.) | ||||||||||||||||||||
2. Allowable load to housing in radial direction is approximately half of basic load rating of bearing, Cr (when safety factor is 4). | ||||||||||||||||||||
3. For the dimensions and forms of applicable bearings, see the dimensional tables of ball bearing for unit. | ||||||||||||||||||||
Loading...
Unit, Type | Insert Bearing Unit | Bearing Unit, Type | Diamond Flange Shape | Bearing Inner Dia. Shape | Cylindrical Bore Set Screw Type |
---|---|---|---|---|---|
Unit Body Material | Cast Iron | Rolling Element Material | Bearing Steel | Shaft Bore Dia. d(φ) | 35 |
Surface Treatment | No | Basic Load Rating, Dynamic Rating(N) | 25700 | Basic Load Rating, Static Rating(N) | 15400 |
Diameter series symbol | Used for Light load | Fit | J7 | Accessory | No Cover |
Grease Type | Standard Grease | Seal | Nitrile | Machining | No |
Stroke | No |
Please check the type/dimensions/specifications of the part BLF207 in the Flange Mount Bearing Units - Two-Bolt Diamond Flange, Cast Iron, BLF Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy