(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flange Mount Bearing Units - Four-Bolt Square Flange, Cylindrical Bore with Set Screw, UCF Series

Flange Mount Bearing Units - Four-Bolt Square Flange, Cylindrical Bore with Set Screw, UCF Series
  • Volume Discount

•Unit, Type: Insert Bearing Unit
•Bearing Unit, Type: Square flange shape unit
•Bearing Inner Dia. Shape: Cylindrical Bore Shape with Set Screw
•Unit Body Material: Cast Iron
•Rolling Element Material: Steel

PDF

Part Number

Configured Part Number is shown.

Part Number
UCF201
UCF202
UCF203
UCF204
UCF205
UCF205E
UCF206
UCF206G00
UCF207
UCF208
UCF209
UCF210
UCF211
UCF212
UCF213
UCF214
UCF215
UCF216
UCF218
UCF307
UCF308
UCF309
UCF310
UCF311
UCF312
UCF313
UCF316
UCF318
UCF322
UCF324
UCF328
UCFX06
UCFX07
UCFX08
UCFX09
UCFX10
UCFX11
UCFX12
UCFX14
UCFX16
UCFX17
UCFX20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. (mm)
(φ)
Basic Load Rating Cr
(KN)
Basic Load Rating Cor
(KN)
With / Without Cover Specifications Flange dimensions L
(mm)
1 Piece(s)Available

8 Days or more

101212.86.6NoOil Supply Type86
1 Piece(s)Available

8 Days or more

101512.86.6NoOil Supply Type86
1 Piece(s)Available

8 Days or more

101712.86.6NoOil Supply Type86
1 Piece(s)Available

8 Days or more

102012.86.6NoOil Supply Type86
1 Piece(s)Available

8 Days or more

1025147.9NoOil Supply Type95
1 Piece(s)Available

8 Days or more

1025147.9Steel plate (shaft end cover)Oil Supply Type95
1 Piece(s)Available

8 Days or more

103019.611.3NoOil Supply Type108
1 Piece(s)Available

9 Days or more

103019.611.3NoOil-Free Type108
1 Piece(s)Available

8 Days or more

103525.915.4NoOil Supply Type117
1 Piece(s)Available

8 Days or more

104029.317.9NoOil Supply Type130
1 Piece(s)Available

8 Days or more

10453320.5NoOil Supply Type137
1 Piece(s)Available

8 Days or more

105035.523.2NoOil Supply Type143
1 Piece(s)Available

13 Days or more

10554329.4NoOil Supply Type162
1 Piece(s)Available

8 Days or more

106052.536.1NoOil Supply Type175
1 Piece(s)Available

13 Days or more

106557.540NoOil Supply Type187
1 Piece(s)Available

13 Days or more

10706244NoOil Supply Type193
1 Piece(s)Available

9 Days or more

10756648.2NoOil Supply Type200
1 Piece(s)Available

9 Days or more

108072.553NoOil Supply Type208
1 Piece(s)Available

9 Days or more

109095.571.4NoOil Supply Type235
1 Piece(s)Available

9 Days or more

103533.519.2NoOil Supply Type135
1 Piece(s)Available

9 Days or more

104040.523.9NoOil Supply Type150
1 Piece(s)Available

9 Days or more

104551.529.5NoOil Supply Type160
1 Piece(s)Available

13 Days or more

105061.538.2NoOil Supply Type175
1 Piece(s)Available

9 Days or more

105571.544.8NoOil Supply Type185
1 Piece(s)Available

9 Days or more

106081.552NoOil Supply Type195
1 Piece(s)Available

12 Days or more

106592.559.7NoOil Supply Type208
1 Piece(s)Available

9 Days or more

108012386.4NoOil Supply Type250
1 Piece(s)Available

9 Days or more

1090143107.2NoOil Supply Type280
1 Piece(s)Available

9 Days or more

10110205178.8NoOil Supply Type340
1 Piece(s)Available

9 Days or more

10120207184.8NoOil Supply Type370
1 Piece(s)Available

9 Days or more

10140255246NoOil Supply Type450
1 Piece(s)Available

13 Days or more

103025.915.4NoOil Supply Type117
1 Piece(s)Available

13 Days or more

103529.317.9NoOil Supply Type130
1 Piece(s)Available

9 Days or more

10403320.5NoOil Supply Type137
1 Piece(s)Available

9 Days or more

104535.523.2NoOil Supply Type143
1 Piece(s)Available

9 Days or more

10504329.4NoOil Supply Type162
1 Piece(s)Available

9 Days or more

105552.536.1NoOil Supply Type175
1 Piece(s)Available

9 Days or more

106057.540NoOil Supply Type187
1 Piece(s)Available

9 Days or more

10706648.2NoOil Supply Type197
1 Piece(s)Available

9 Days or more

108083.561.8NoOil Supply Type214
1 Piece(s)Available

9 Days or more

108595.571.4NoOil Supply Type214
1 Piece(s)Available

13 Days or more

10100134104.7NoOil Supply Type268

Loading...

  1. 1
 

Basic Information

Unit, Type Insert Bearing Unit Bearing Unit, Type Square flange shape unit Type of Insert Bearing Cylindrical Bore Shape with Set Screw
Unit Body Material Cast iron made Rolling Element Material Steel Surface Treatment No
Seal Type Standard

Additional Products in this Category

Tech Support