(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shape: Single hook
•Hook Material: Aluminum Alloy
•Fixation Method: Screw fixture type
•Material: Aluminum Alloy
•Surface Finish: Satin nickel chrome plating
Part Number
Configured Part Number is shown.
C-55
Shape | Single hook | Hook Material | Aluminum Alloy | Fixation Method | Screw fixture type |
---|---|---|---|---|---|
Material | Aluminum Alloy | Surface Finish | Satin nickel chrome plating | Full Length(mm) | 50 |
Width(mm) | 40 | Thickness(mm) | 6.5 | Arm Height(mm) | 43 |
Mounting Method | Retained by 2-M5 Screw | Product Code | 21567 |
Please check the type/dimensions/specifications of the part C-55 in the Cross Hook C-55 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy