(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]Type: carabiner, snap hook Carabiner snap hook details: no lock Material: stainless steel SUS304
Part Number
Configured Part Number is shown.
L-6
Types | Carabiner Snap Hook | Carabiner/snap hook details | No Lock | Code No. | 129 |
---|---|---|---|---|---|
Material | 304 Stainless Steel | Wire diameter(mm) | 6 | Length(mm) | 63 |
Reference Load(kgf) | 70 |
Please check the type/dimensions/specifications of the part L-6 in the L-Shaped Hook series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy