(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Light Thimble

Part Number
KR-2
KR-3
KR-4
KR-5
KR-6
Part NumberMinimum order quantityVolume DiscountDays to Ship Code No. Inside Width D
(mm)
Inside Diameter Length L
(mm)
1 Piece(s)Available

8 Days or more

416(304 Stainless Steel)/2315(316 Stainless Steel)817
1 Piece(s)Available

8 Days or more

417(304 Stainless Steel)/2316(316 Stainless Steel)917
1 Piece(s)Available

8 Days or more

418(304 Stainless Steel)/2317(316 Stainless Steel)1019
1 Piece(s)Available

8 Days or more

419(304 Stainless Steel)/2318(316 Stainless Steel)1321
1 Piece(s)Available

8 Days or more

420(304 Stainless Steel)/2319(316 Stainless Steel)1525

Loading...

  1. 1

Basic Information

Types Thimble Material Stainless Steel SUS304, SUS316

Additional Products in this Category

Tech Support